Ermeto DIN tube to female high pressure hydraulic tube fittings | #GAI12L1/2NPT71


LOADING IMAGES
GAI12L1/2NPT71

Ermeto DIN tube to female high pressure hydraulic tube fittings | #GAI12L1/2NPT71 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Accessories Included: Pre-assembled with Nut and EO-DPR Cutting Ring
  • Body Material: Stainless Steel
  • Connection 2 Size: 1/2"-14
  • Connection 1 Size: 12 mm (O.D.)
  • Connection 1 Type: Male 24° Cone
  • Connection 2 Type: Female NPT
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Stud Fitting
  • Product Series: EO Light
  • Configuration: Tube to Port
  • Maximum Operating Pressure: 315 bar
  • Shape: Straight
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 12 mm Tube O.D.
  • Connection 2 Type: Female, NPT
  • Connection 2 Size: 1/2"-14 inch Thread
  • Specifications Met: DIN, ISO 8434, SAE J476
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: Pre-assembled with Nut and EO-DPR Cutting Ring
  • Body Material: Stainless Steel
  • Seal Type: Sealing Edge
  • Seal Material: n/a
  • Maximum Ambient Temperature: 400 °C, 752 °F
  • Minimum Ambient Temperature: -60 °C, -76 °F
  • Maximum Fluid Temperature: 400 °C, 752 °F
  • Minimum Fluid Temperature: -60 °C, -76 °F
Safety Warning

Item Information

The main function of Ermeto tube-to-female high pressure hydraulic DIN tube fittings is to connect a tube with a port. This broad range of DIN fittings from GAI-M and GAI-NPT is available in steel and in a stainless steel version. Depending on the specific application, these fittings can be delivered with cutting ring (EO-PSR or DPR) or elastomeric seal (EO-2).

Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
• Suitable for general hydraulic applications.

Features/ benefits:
•Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences. These features extend the range of applications.
• Stainless steel surface: Ermeto DIN tube to female high pressure tube fittings in a stainless steel version, have a high corrosion resistance to aggressive media and environmental influences, also a higher temperature resistance, than steel. These features extend the range of applications.
• High pressure: Tube-to-female fittings have pressure ratings of up to 400 bar (S series) and 315 bar (L series), so that the fittings can be used in a wide range of applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614