Beverage & Food Transfer Hose - Gambrinus Blue 10 SM | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Beverage & Food Transfer Hose - Gambrinus Blue 10 SM

Beverage & Food Transfer Hose - Gambrinus Blue 10 SM

Gambrinus Blue 10 bar SM is a hose engineered to handle fatty foods, milk in a variety of suction and delivery applications, including milk collection.

Technical Specifications

  • Weight: 0.67 to 4.60 kg/m, 0.45 to 3.09 lb/ft
  • Industry: Food & Beverage
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR), Phtalates Free, Smooth
  • Brand: Parker
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Product Type: Suction Hose, Food Grade Hose, Transfer Hose
  • Cover Material: Nitrile Butadiene Rubber (NBR)/PVC
  • Vacuum Pressure Rating: 0.9 bar, 26.58 inch-Hg, 675.06 mm-Hg
  • Technology: Fluid & Gas Handling
  • Design Factor: 3:1
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Operating Features: Sterilization at 110°C for Max 10 Min.
  • Product Style: Suction and Delivery
  • Minimum Bend Radius: 1.496 to 14.961 inch, 38 to 380 mm
  • Media: Food & Beverage
  • Specifications Met: BfR Class 2, CE 1935/2004, DM 26744.0, FDA
  • Compatible Fitting: IF Series Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3/4 to 4 inch, 19 to 102 mm
  • Length: 20 to 40 m
  • Application: Food & Beverage Processing, In-Plant Automotive, Transportation
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix
  • Outside Diameter: 1.142 to 4.567 inch, 29 to 116 mm
Safety Warning

Full Product Description

Gambrinus Blue 10 bar SM is a hose designed for the milk industries, dairies and meets relevant European Comunity directives, national regulations and industry sanitary requirements. The special NRB compound makes it ideal also for other fatty an oily fluids. Manufactured on dedicated production lines and SS mandrel to guarantee the max cleanliness and hygienic standard through a careful production process. It provides clean, robust, worry-free service in diverse processing and transfer operations, from the smallest local dairy to the largest national ones. Gambrinus Blue is the excellent choice for applications where preservation of taste, aroma and colour are crucial.

Markets
• Food processing
• Transportation

Features/Benefits
• Withstand the rugged cleaning cycles used in food processing systems to offer an excellent service life expectation
• Animal Derivate Ingredient (ADI) free to protect consumers' health
• Parker specific Stainless Steel crimped fittings availble to respond efficiently to heavy duty mission profile
• Good handiness, lightweight and resilent, thus more confort for users
• Accept industry-standard full-flow couplings to minimize bacteria growth
• Design Factor 3:1 for a stronger reliability

Applications
• Milk, fatty and oily food
• Sanitary products
• In-plant and transport
• Vacuum

Related Documents

×
Products Hose I.D. (inch) Hose I.D. (mm)
IH36242401/40 3/4 19
IH36242402/40 0.984 25
IH36242404/40 1-1/4 32
IH36242405/40 1-1/2 38
IH36242406/40 1.575 40
IH36242407/40 1-3/4 45
IH36242408/40 2 51
IH36242409/40 2-3/8 60
IH36242410/40 2-1/2 63.5
IH36242411/40 2.559 65
IH36242412/40 2-3/4 70
IH36242413/40 3 76
IH36242414/40 3-1/8 80
IH36242415/20 4 102

687PDC
687513