Garden Hose Quick Couplings - 1163 Series | Product Series

Filter by

    No filters selected

Coupling Half

Connection Type

Thread Style

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Garden Hose Quick Couplings - 1163 Series Garden Hose Quick Couplings - 1163 Series Garden Hose Quick Couplings - 1163 Series

Garden Hose Quick Couplings - 1163 Series

Parker's high flow, brass garden hose quick couplers and nipples are ideal for applications where water hoses require fast and easy connection and disconnection.

Technical Specifications

  • Application: Hydraulics, Water Hose Connection
  • Maximum Operating Pressure: 200 psi, 14 bar
  • Product Type: Manual Connect
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Valve Type: n/a
  • Minimum Operating Temperature: -40 °F
  • Body Size: 3/4 inch
  • Maximum Flow Rate: 28 gal/min
  • Connection Type: Garden Hose Thread
  • Vacuum Pressure Rating: No
  • Body Material: Brass
  • Seal Material: Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

1163 Series Nipples (water) up to 200 psi, connect with 1163 Series Couplers. Parker's 1163 Series are brass, high flow quick couplings for applications where water hoses are frequently connected and disconnected. These unvalved water service couplings have standard garden hose threads. Couplers and nipples are available in 3/4" size with a pressure rating of 200 psi.

Technical Characteristics:
• Size: 3/4”
• Material: Brass
• Port Ends: Male NH (standard garden hose thread)

Markets:
• Agriculture
• Turf and lawn care
• Landscaping
• Residential and commercial construction
• Industrial cleaning

Features/Benefits:
• Standard garden hose threads are compatible with commercial and residential grade water hoses, outdoor faucets and hose attachments
• Brass material is corrosion resistant and durable
• Machined knurling on the nipple nose provides a gripping surface to make it easy to hold on to when installing on a hose connection
• Knurling on the coupler sleeve provides a gripping surface for easy operation when hands are wet or gloved

Applications:  
• Garden hoses and attachments
• Wash down systems
• Mobile water tank lines
• Water hose reels

Related Documents

×
Products Coupling Half Connection Type Thread Style Connection Thread Size (inch)
1163-60 Female Coupler NH Female 3/4 - 11 1/2
1163-61 Male Nipple NH Male 3/4 - 11 1/2

687PDC
687539