Gateway Module - Parker Vehicle System Gateway | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Gateway Module - Parker Vehicle System Gateway

Gateway Module - Parker Vehicle System Gateway

The PVSG provides routing and gateway interfacing between communication ports. The PVSG is perfect for balancing the CAN bus utilization on a complex vehicle. Its CAN buses route, repeat or block messages as configured using the PVSG Config Tool.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: IP65
  • Communication Interface: 5x CAN, 1x J1708, 1x USB, 1x Ethernet, 1x Wi-Fi
  • Number of Inputs: 2
  • Number of Outputs: 1
  • Electrical Connection: Molex MX150
  • Software: PVSG Config Tool
Safety Warning

Full Product Description

The PVSG (Parker Vehicle System Gateway) is a gateway platform providing routing and gateway interfacing between various communication ports. There is a Basic model with USB interface for use as a CAN router/repeater/gateway and an Advanced model with added Wi-Fi, Ethernet and LIN interfaces.
The PVSG is perfect for balancing the CAN bus utilization on a complex vehicle. Its multiple CAN buses can route, repeat or block messages as configured on your PC using the PVSG Config Tool. The Advanced unit has 4 GB of memory for data logging. A Wi-Fi connection in the Advanced model is perfect for doing wireless data transfer or diagnostics.

Markets:
• Agriculture
• Construction equipment
• Forestry
• Material handling
• Transportation and on-highway vehicles

Features/Benefits:
• Multiple on-machine CAN interfaces optimize utilization.
•Provides Data Link Adapter functionality.
• Data logging information assists service technicians.
• Fast access to diagnostics helps get the machine running quickly.

Applications:
• Transit buses
• Crop sprayers
• Fork lifts and telehandlers
• Feller bunchers and forwarders
• Municipal fleet vehicles

Related Documents

×
Showing 1 to 2 of 2 entries

687PDC
936514