Ermeto DIN male stud high pressure hydraulic tube fittings | #GE06LRED71


LOADING IMAGES
GE06LRED71
Click to View CAD Model

Ermeto DIN male stud high pressure hydraulic tube fittings | #GE06LRED71

Stainless steel fittings with progressive rind DPR produce high pressure, leak-free tube connections and components in hydraulic systems. The main feature is the controlled progressive bite into the tube, due to a unique geometry.


Technical Specifications

  • Connection 2 Size: G 1/8 A
  • Body Material: Stainless Steel
  • Seal Material: FKM(VIT)
  • Product Series: EO Light
  • Shape: Straight
  • Connection 1 Type: Male 24° Cone
  • Connection 1 Size: 6 mm (O.D.)
  • Connection 2 Type: Male BSPP
  • Optional Accessories: Pre-assembled with Nut and EO-DPR Cutting Ring
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Hydraulics, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Stud Fitting
  • Product Series: EO Light
  • Configuration: Tube to Port
  • Maximum Operating Pressure: 315 bar
  • Shape: Straight
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 6 mm Tube O.D.
  • Connection 2 Type: Male, BSPP (ISO 1179)
  • Connection 2 Size: G 1/8 A inch Thread
  • Specifications Met: ISO 1179
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: Pre-assembled with Nut and EO-DPR Cutting Ring
  • Body Material: Stainless Steel
  • Seal Type: ED Seal
  • Seal Material: FKM
  • Maximum Ambient Temperature: 250 °C, 482 °F
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 250 °C, 482 °F
  • Minimum Fluid Temperature: -35 °C, -31 °F
Safety Warning

Item Information

EO-DUR Progressive Ring DPR for stainless steel fittings is a key element to produce the high pressure, leak-free connections of tubes, components in hydraulic systems for reliable, trouble-free functioning of the entire units. With its basic function, the controlled progressive bite of EO-DPR into the tube, due to its unique internal geometry, is perfect for a broad range of applications, markets.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Material Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Features/benefits of the EO-DPR fitting range:
• Field assembly: EO progressive ring fittings can be assembled anywhere with just a couple of wrenches. For stainless steel tube simple presetting tools are available. No additional equipment or machine is required, so that costs can be minimized.
• Silver plated threads: All threads of the EO-DUR stainless steel nuts are surface treated to reduce the tightening torques by 40% compared to non thread products. This feature simplifies the assembly process and reduces the assembly time.
• Available sizes: Most EO fittings are available in 25 sizes from 4 to 42 mm tube OD. Additional reducers allow optimum dimensioning of each individual fluid line. This saves space and material costs.
• EO-LUB: Due to the special treatment of larger sized nuts (25S/28L and larger), the tightening torques of EO-PSR fittings have been reduced by 25%. This feature Eases and speeds up assembly. Prevents under-assembly.
• Over-tightening protection: The special geometry of the EO-DPR prevents the over-assembly of EO-DPR fittings. Helps to avoid cost and time-consuming repair.
• Spring effect: Cost reduction because of the spring effect; re-tightening of the fitting is not necessary.
• Safe assembly: Maximum safety of assembly - two distinctive cutting edges provide a progressive increase of the tightening torque of the EO-DPR. The noticeable end point of the assembly process contributes to maximum safety of assembly.
• Multifunctional ring geometry - prevents over-tightening and additional costs for repair.
• Procurement is easy and fast. EO-DPR is available worldwide.
• Fast, easy and safe assembly - meets the requirements of the applicable standards for 24° cutting ring fittings.

Applications:
• Mobile hydraulics – hydraulic drive units, working hydraulic systems
• Power Generation – compressor stations in gas pipelines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614