OBSOLETE: General Purpose Hose with Matte Cover - 540N | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: General Purpose Hose with Matte Cover  - 540N

OBSOLETE: General Purpose Hose with Matte Cover - 540N OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Media: Air, Industrial Fluids, Lubricants, Petroleum Hydraulic Fluids, Water
  • Specifications Met: DNG GL, MSHA, SAE 100R7
  • Compatible Fitting: 56 Series
  • Inside Diameter: 1/8 to 3/4 inch, 3 to 19 mm
  • Maximum Operating Pressure: 86 to 207 bar, 8.6 to 20.7 MPa, 1250 to 3000 psi
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Application: Agriculture Equipment, Construction Equipment, Fluid Handling, Forestry, Hydraulics, Industrial, Manufacturing, Material Handling, Pneumatics
  • Weight: 0.03 to 0.17 lb/ft, 0.05 to 0.25 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Outside Diameter: 0.340 inch, 0.440 inch, 0.500 inch, 0.580 inch, 0.650 inch, 0.810 inch, 1.050 inch, 8.6 to 26.7 mm
  • Minimum Bend Radius: 1/2 to 6 inch, 13 to 152 mm
  • Size: -2 to -12

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s 540N General Purpose Hydraulic Hose meets or exceeds SAE 100R7, is MSHA accepted, and has a matte cover for low coefficient of friction. It is one of the most popular thermoplastic hoses Parker offers and is used in a wide variety of applications. Featuring excellent chemical compatibility and the ability to handle a greater range of fluid compatibility in comparison to SAE 100R1AT hose, the 540N is the optimum solution for applications that involve the conveyance of fluids, gases and other media, such as agricultural spraying, hot water, fire-resistant fluid and more. Similar to 3TR7/3130 hose but weighing in at 20% less.

Markets:
• Agriculture
• Industrial
• Machine Tool
• Automation
• Fluid Handling

Features/Benefits:
• Matte cover for low coefficient of friction
• Handles greater range of fluid capability than SAE 100R1AT hose
• Special order colors
• Twin or multi-line configurations available
• Excellent chemical compatibility
• Clean core tube

Applications:
• Hydraulic and pneumatic systems
• Agricultural spraying
• Polyurethane foam mixers
• Fire-resistant fluid
• Air or water transfer
• Car wash wands
• Carpet cleaning equipment

Certifications/Compliance:
• Meets/Exceeds SAE 100R7
• MSHA Accepted

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
540N-2 1/8
540N-3 3/16
540N-4 1/4
540N-5 5/16
540N-6 3/8
540N-8 1/2
540N-12 3/4

687PDC
687563