German Interchange Couplings

Filter by

No filters selected

Body Material

Media

Application

Maximum Operating Pressure

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

German Interchange Couplings


German Interchange Couplings

Parker offers a series of quick couplings with a German industrial profile, easy to use thanks to the one-hand control system. These metal quick connect couplings are equipped with an UltraFlo valve for optimum flow and low pressure drop. Quick couplings with an interchangeable German industrial profile have a slim design mainly used for pneumatic applications.


Premium quick coupling system with nominal diameter 12 for pneumatic and fluid handling applications up to 35 bar. Coupling system with German industrial profile. Available made of brass/steel.

Viewing 10 of 33

Premium quick coupling system with nominal diameter 6 for pneumatic and fluid handling applications up to 50 bar. Coupling system with German industrial profile. Available made of brass/steel.

Viewing 10 of 48

Premium quick coupling system with nominal diameter 2.5 for pneumatic and fluid handling applications up to 35 bar. Available made of brass.

Viewing 10 of 23

Premium quick coupling system with nominal diameter 6 for pneumatic and fluid handling applications up to 50 bar. Coupling system with German industrial profile. Available made of brass/steel.

Viewing 10 of 23

687PDC
687PDC