Tank Top Return Line Hydraulic Oil Filter – iProtect® GLF Series | #GLF3110QIBP2GG20MF


LOADING IMAGES
GLF3110QIBP2GG20MF

Tank Top Return Line Hydraulic Oil Filter – iProtect® GLF Series | #GLF3110QIBP2GG20MF

The Parker GLF Series is a tank top return line hydraulic oil filter designed for high flow and long life between element change-outs. Maximum allowable flow 1700 L/min (374 GPM). Maximum allowable operating pressure 10.3 bar (150 psi) static.


Technical Specifications

  • Options: Magnet Column & Funnel
  • Connection Type: G1-1/4 thread - Single Port
  • Flow Rate: 0 to 450 l/min
  • Filter Element Type: 10QI (Quantumfiber™)
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Industrial Manufacturing Equipment, Materials Handling, Marine, Oil & Gas, Forestry, Construction, Mining
  • Application: Municipal Service Equipment, Dump and Fork Lift trucks, Deck and Mobile Cranes, Hydraulic Power Units, Waste Management, Drilling Equipment, Hydraulic Presses, Wheeled Loaders, Reach Stackers, Waste Balers, Forwarders, Excavators, Harvesters
  • Technology: Filtration, Hydraulics
  • Product Type: Hydraulic Oil Filter
  • Product Series: GLF iProtect Series
  • For Fluid Type: Hydraulic Oil
  • Operating Pressure: 10 bar, 150 psi
  • Operating Temperature: -40 to 110 °C, -40 to 230 °F
  • Mounting Type: Tank Mounted
  • Specifications Met: Degree of filtration determined by multipass test according to ISO 16889.
  • Housing Material: Aluminium
  • Bypass Valve Pressure Rating: 1.7 bar, 24.6 psi
  • Micron Rating: 10 micron
  • Indicator Type: None / Both Indicator Ports Plugged
  • Length: 186 mm
  • Height: 338 mm
  • Width: 186 mm
Safety Warning

Item Information

The Parker GLF Series Low Pressure Tank Top Return Line Hydraulic Oil Filter delivers efficient contamination control for hydraulic circuits required to operate in highly demanding environments. The filter is ideally suited for applications where high system reliability and minimal downtime are critical, including heavy equipment and machinery used in mining, construction, marine, forestry, material handling and agricultural operations.

The GLF Series features an innovative design that provides maximum filtration capacity and extended element life, while maintaining low pressure drop, even in cold start conditions. High-efficiency Quantµmfiber™ glass media is available in ratings 2, 5, 10, and 20 micron. Optional magnetic prefiltration is available for added protection in environments where ferrous contaminants are present while the bypass is opened. Magnetic prefiltration also extends life by preventing ferrous materials from settling on the filter media.

The GLF Series Return Line Filter’s unique inside-to-outside flow path minimizes contaminant exposure to the reservoir during element change-out. Other notable features include pressure gauge and switch ports for visual or electrical switch monitoring, which makes it easy for operators to determine when the element needs to be serviced. Additionally, the filter features a versatile two-port design for enhanced installation flexibility.

Standard available port connection range:

• Single G12 up to G24
• Dual G24
• Single R24 up to R48
• Dual R24 up to R48

The GLF Series Return Line Hydraulic Oil Filter is designed for use with patented GLF Series Replacement Elements.

Benefits:

• Prevents contamination and ingress of dirt, sand, dust, metal, etc. into hydraulic circuits.

• Lengthens time in between required maintenance intervals, reduces operating costs, and extends overall equipment/machine operational life.

• Maximizes filtration capacity and element life, while maintaining low pressure drop, even under cold start conditions.

• Versatile two-port design provides enhanced installation flexibility, resulting in lower installed cost.

• Protected aftermarket to guarantee the use of genuine products to protect equipment/machinery.

• Provides OEM branding (labelling) opportunities.

• High efficiency Quantµmfiber™ glass media increases particle capture and dirt holding capacity.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
SAFETY]-GLF-GLI-filter-series
Product Demos & Tutorials
DEMO]-GLF-iProtect-filter-series
Literature and Reference Materials
BROCHURE]-GLF-GLI-iProtect-filter-series
×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472