Global FRL Combos | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Global FRL Combos Global FRL Combos Global FRL Combos Global FRL Combos

Global FRL Combos

Global FRL combos can be a 2 or 3-piece modular mounted particulate filter, regulator and mist style lubricator. These combos provide accurate pressure regulation, high moisture removal efficiency and proportional oil delivery over a range of air flows.

Technical Specifications

  • Product Type: Global Modular Combination : Miniature / Compact / Standard
  • Configuration: F/R+L, F+R+L, F+Fc, F+Fc+Fa, F/R+Fc
  • Filter Element Type: 5 micron, 1.0 micron, 0.01 micron, Adsorber
  • Port Size: 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch
  • Gauge Port Size: 1/8 inch, 1/4 inch
  • Drain Option: Pulse, Manual, Auto
  • Port Type: BSPP, BSPT, NPT
  • Maximum Inlet Pressure Rating: 250 psig, 17 bar
  • Operating Temperature: -13 to 150 °F, -25 to 65.5 °C
  • Pressure Control Range: 0 to 30 psig, 0 to 60 psig, 0 to 125 psig, 0 to 250 psig, 0 to 2 bar, 0 to 4 bar, 0 to 8 bar, 0 to 17 bar
  • Flow Rate: 25 to 102 SCFM, 12 to 48 dm3/sec
  • Body Material: Aluminum
  • Bowl Type: Polycarbonate, Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Mounting Option: Wall Bracket, Port Blocks
  • Pressure Gauge Type: Square, Round
  • Pressure Regulator Type: Relieving
Safety Warning

Full Product Description

Parker's Global FRL Combos are a configured 2-piece or 3-piece unit consisting a filter/regulator and mist style lubricator or a filter, regulator and mist style lubricator as one part number. These combos provide accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a wide range of air flows. These fully featured Global FRL Combos can be easily configured to meet all of your air preparation needs.    

 

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

 

Features/Benefits
• Can be configured as 2 or 3-piece units
• High efficiency 5 micron element as standard
• Excellent water removal efficiency
• Robust but lightweight aluminum construction
• Positive bayonet latch to ensure correct & safe fitting
• Secondary pressure ranges 
• Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation
• Proportional oil delivery over a wide range of air flow
• Fingertip ratchet control for precise oil drip rate adjustment

 

Applications
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• Reduce friction
• At the transfer point from workshop to machine
• In combination with tools for assembly and on the shop floor

Related Documents

×

687PDC
687577