Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Global FRL Programmable Electronic Proportional Regulators allow for regulation of outlet pressure proportionally to an electrical control signal. This unit utilizes an onboard user-friendly LED display for changing and customizing parameters.
Global FRL Programmable Electronic Proportional Regulators allow for regulation of outlet pressure proportionally to an electrical control signal in order to deliver best performance and reliability. These units utilize an onboard user friendly LED display for changing and customizing parameters such as adjustment of pressure limits, control signal (0-10V or 4-20mA), output signal, set pressure scale (PSIG, bar, Mpa), minimum and/or maximum pressure, and behavior control. Units can be ordered in normally closed (NC) or forced exhaust normally open (NO) versions. For the forced exhaust version, when supply voltage is lost, the unit will automatically exhaust the regulated pressure to zero. Internal pulse-width modulated valves control the output pressure proportionally to an analogue input control signal of 0-10V or 4-20mA.
The unit is comprised of a piston operated pneumatic pressure regulator controlled by a closed loop system. An internal pressure sensor measures the output pressure of the regulator and provides a feedback signal to the controller. Any difference between the set point and feedback is converted to a digital signal which will energize either of the internal solenoid valves to correct the output pressure of the regulator.
Markets
• Air and Gas
• Appliances
• EntertainmentAutomation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc.Manufacturing
• Molding
• PackagingMachinery
• Printing andMarking Equipment
• Vehicle AssemblyFacilities
• Misc. Processing
Features/Benefits:
• Integral 1/4"and 1/2" ports (NPT, BSPP & BSPT)
• Robust butlightweight aluminum construction
• Secondary pressureranges
• LED display
• Protection to IP65
Applications:
• To be used in combination with valves andcylinders
• To protect tools and cylinder againstcorrosion
• To reduce friction
• At the transfer point from workshop to machine
• In combination with tools for assembly and onthe shop floor
• For all type of machines and tools pneumaticdriven
| Selector Guides |
|---|
| Pneumatic Calculator |
| Literature and Reference Materials |
|---|
| 0700P Catalog_Regulator Products |
| Proportional Regulators, Installation and Service Manuals |