Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The P33 Safety Exhaust valve is designed to safely remove trapped air from the machine during a faulted or e-stop condition. This product is externally monitored and designed for two channel safety architecture up to Category 4, Performance level e.
The P33 Safety Exhaust valve is a redundant, externally monitored, 3/2 normally closed safety valve. The primary function of this valve is to ensure safe and rapid exhaust of trapped air from a machine in the event of a fault in the safety circuit or in an emergency e-stop situation via a redundant two channel design for fail safe operation. This product meets the highest safety standards for applications up to and including Category 4, PL e.
Markets:
• General Industrial
• Packaging
• Automotive
Features/Benefits:
• Designed to be applied to machinery, to exhaust trapped air during an e-stop or fault condition.
• Allows the machinery to achieve a safe state without trapped residual energy.
• Available with an adjustable soft start to allow a gradual introduction of pressure into machinery on start up.
• Two channel design means redundancy for maximum safety
• Solid state pressure sensors provide accurate and reliable fault condition monitoring
• M12 connectors for solenoids and sensors makes the product easy to install
Applications:
• Pneumatic Safety Systems (up to Category 4 / performance level ‘e')
Conforms to:
• International standards: complies with the Machinery Directive and standards EN ISO 13849-1 and EN ISO 13849-2 for Safety Related Parts of a Control Circuit.
| Selector Guides |
|---|
| Pneumatic Calculator |
| Product Demos & Tutorials |
|---|
| Understanding the Machinery Directive (Video 1) |
| Control System Architecture (Video 2) |
| P33 Safety Exhaust Valves Function (Video 3) |
| Safety Exhaust Valve (Videos 1-3 combined) |
| Products | Product Style | Port Type | Port Size | Solenoid Connection | Sensor Connection | Pressure Gauge |
|---|---|---|---|---|---|---|
| P33DB96AAEN | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [EN] - None |
| P33DB96AAEG | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33DB96AAED | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [ED] - Digital Gauge |
| P33DB96AAEM | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33DB96ABEN | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [EN] - None |
| P33DB96ABEG | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [EG] - Standard Dial Gauge |
| P33DB96ABED | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [ED] - Digital Gauge |
| P33DB96ABEM | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33DB96ACEN | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33DB96ACEG | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [C] - M12 pins: 5&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33DB96ACED | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [C] - M12 pins: 5&2, 1&4, common 3 | [ED] - Digital Gauge |
| P33DB96CAEN | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EN] - None |
| P33DB96CAEG | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33DB96CBEN | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [EN] - None |
| P33DB96CCEN | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33DB96CCEG | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33DB96CCED | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [ED] - Digital Gauge |
| P33DB96DAEN | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EN] - None |
| P33DB96DAEG | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33DB96DAED | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [ED] - Digital Gauge |
| P33DB96DAEM | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33DB96DBEN | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [EN] - None |
| P33DB96DBEG | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [EG] - Standard Dial Gauge |
| P33DB96DBED | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [ED] - Digital Gauge |
| P33DB96DBEM | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33DB96DCEN | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33DB96DCEG | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33DB96DCED | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [ED] - Digital Gauge |
| P33DB96DCEM | [P33D] - Without Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33TB96AAEN | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [EN] - None |
| P33TB96AAEG | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33TB96AAED | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [ED] - Digital Gauge |
| P33TB96AAEM | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33TB96ABEN | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [EN] - None |
| P33TB96ABEG | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [EG] - Standard Dial Gauge |
| P33TB96ABED | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [ED] - Digital Gauge |
| P33TB96ABEM | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33TB96ACEN | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33TB96ACEG | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [C] - M12 pins: 5&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33TB96ACED | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [C] - M12 pins: 5&2, 1&4, common 3 | [ED] - Digital Gauge |
| P33TB96CAEN | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EN] - None |
| P33TB96CAEG | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33TB96CBEN | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [EN] - None |
| P33TB96CCEN | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33TB96CCEG | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33TB96CCED | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [ED] - Digital Gauge |
| P33TB96DAEN | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EN] - None |
| P33TB96DAEG | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33TB96DAEM | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33TB96DBEN | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [EN] - None |
| P33TB96DBEG | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [EG] - Standard Dial Gauge |
| P33TB96DBED | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [ED] - Digital Gauge |
| P33TB96DBEM | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33TB96DCEN | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33TB96DCEG | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33TB96DCED | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [ED] - Digital Gauge |
| P33TB96DCEM | [P33T] - With Soft Start | [B9] - NPTF | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33DB16AAEN | [P33D] - Without Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [EN] - None |
| P33DB16AAEM | [P33D] - Without Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33DB16ABEN | [P33D] - Without Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [EN] - None |
| P33DB16ACEN | [P33D] - Without Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33DB16CAEN | [P33D] - Without Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EN] - None |
| P33DB16CCEN | [P33D] - Without Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33DB16DBEN | [P33D] - Without Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [EN] - None |
| P33DB16DCEN | [P33D] - Without Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33TB16AAEN | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [EN] - None |
| P33TB16AAEG | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33TB16AAEM | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [A] - M12 pins: 1&2, 1&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33TB16ABEN | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [EN] - None |
| P33TB16ABEG | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [EG] - Standard Dial Gauge |
| P33TB16ABEM | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [B] - M12 pins: 1&2, 5&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33TB16ACEN | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [A] - M12 pins: 2 & 4 with common 3 | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33TB16CAEN | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EN] - None |
| P33TB16CAEM | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [A] - M12 pins: 1&2, 1&4, common 3 | [EM] - MPS-P34 pressure sensor |
| P33TB16CBEN | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [EN] - None |
| P33TB16CCEN | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33TB16CCEG | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [C] - M12 pins: 3 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EG] - Standard Dial Gauge |
| P33TB16DBEN | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [B] - M12 pins: 1&2, 5&4, common 3 | [EN] - None |
| P33TB16DCEN | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EN] - None |
| P33TB16DCEG | [P33T] - With Soft Start | [B1] - BSPP "G" | [6] - 3/4 inch | [D] - M12 pins: 2 & 4 for bipolar outputs | [C] - M12 pins: 5&2, 1&4, common 3 | [EG] - Standard Dial Gauge |