GlobalCore Hose Assemblies- 187/387/487/777/787/797 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
GlobalCore Hose Assemblies- 187/387/487/777/787/797

GlobalCore Hose Assemblies- 187/387/487/777/787/797

GlobalCore hose assemblies simplify specifications for OEMs and end users. Featuring six hoses, four cover options, and two fitting series, all available through a network of distributors. Any pressure. Any project. One solution. GlobalCore.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO 18752
  • Compatible Fitting: 43 Series, 77 Series
  • Weight: 0.16 to 4.37 lb/ft, 0.24 to 6.50 kg/m
  • Inside Diameter: 1/4 to 3 inch, 6.3 to 76 mm
  • Maximum Operating Temperature: 100 °C (TC & ST), 125 °C (TC & ST), 212 °F (TC & ST), 257 °F (TC & ST)
  • Maximum Operating Pressure: 68.95 to 413.69 bar, 7.0 to 42.0 MPa, 1000 to 6000 psi
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Hose Reinforcement Material: 1 or 2 Braids of Steel Wire, 4 or 6 Spirals of Steel Wire (dependent on size)
  • Vacuum Pressure Rating: 18 to 24 inch-Hg, 60 to 80 kPa
  • Minimum Bend Radius: 2 to 20 inch, 50 to 508 mm
  • Outside Diameter: 0.51 to 3.58 inch, 13 to 91 mm
  • Cover Material: Synthetic Rubber, Synthetic Rubber Abrasion Resistant, Synthetic Rubber Super Abrasion Resistant
  • Hose Inner Tube Material: Synthetic Rubber
Safety Warning

Full Product Description

Designed and engineered to the globally recognized ISO 18752 standard, the comprehensive GlobalCore family replaces numerous other product lines made to an assortment of regional hydraulic hose standards. With its easy-to-use conversion guide, GlobalCore streamlines inventory requirements and lets designers find the hoses they need, fast. Distinctive, color-coded laylines boost safety and accuracy by indicating pressure ratings at a glance. GlobalCore hoses also feature low force to flex, making installation easier. And because GlobalCore hoses are built and tested to twice the ISO 18752 standard, customers are assured of long service life and high performance in all the working conditions they face. With hoses ranging in size from ¼” to 3”, temperatures ranging up to 257˚F (ToughCover and Super Tough Covers), and ½ the bend radius of 100R15 hose, this simple solution is built to endure conditions where work gets done. Parker’s hydraulic hoses come in a variety of cover options so you can match the right cover to your application. Our ToughCover (TC) is 80 times more abrasion resistant than our Standard hose cover, while our SuperTough (ST) Cover is 450 times more abrasion resistant, offering unparalleled protection in abrasive environments. If your application requires protection from the harshest environments, our Critical Protection (CP) Cover provides both impact and abrasion resistance. Fitting selection is even simpler. Choose the renowned 43 Series, with more than 2,500 configurations, or the 77 Series, designed specifically for higher pressure applications and available in more than 500 configurations. Looking for the GlobalCore hose that fits your specific application? Visit our GlobalCore website to learn more: parker.com/globalcore.


Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Waste & Refuse
• Material Handling
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool

Features/Benefits:
• Standard, ToughCover, Super Tough Cover, and Critical Protection Cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• Lighter than the standard SAE spiral hose

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings (for sizes -4 to -20) *777 Hose only compatible with 43 series fittings.
• 77 series fittings (for sizes -20 to -32)

Related Documents

Literature and Reference Materials
GlobalCore Bulletin
×

687PDC
687583