2 Position, 3 Way Pull to Shift Spool Type Manual Valve | #GM0233V


LOADING IMAGES
GM0233V

2 Position, 3 Way Pull to Shift Spool Type Manual Valve | #GM0233V OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Flow Rate: 5 GAL/MIN, 19 L/MIN
  • Configuration: 2 position, 3 way selector
  • Actuation Type: Knob
  • Seal Material: Fluorocarbon
  • Division: Hydraulic Valve Systems Division
  • Flow Rate: 5 gal/min, 19 L/min
  • Configuration: 2 position, 3 way selector
  • Actuation Type: Knob
  • Seal Material: Fluorocarbon
  • Maximum Flow Rate: 5 gal/min, 19 L/min
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Maximum Tank Pressure: 500 psi, 35 bar
  • Force: 11 lbf, 5 kgf
  • Leak Rate: 160 @ 5000 PSI (350 BAR) cm3/min
  • Cavity Size: C08-3
  • Function: Spool Type
  • Operation Type: Manual
  • Detents: No
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 22 lb-ft, 30 Nm
  • Operating Temperature: -15 to +400 °F, -26 to +204 °C
  • Maximum Operating Temperature: +400 °F, +204 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Weight: 0.2 lb, 0.1 kg
  • Body Material: N/A
Safety Warning

Item Information

Parker’s 2-position, 3-way manual spool valves provide precise operator control for diverter type applications with a simple pull style knob actuator. These valves are capable of flows up to 19 lpm (5 gpm) and pressures as high as 350 bar (5000 psi). Parker’s 2-position, 3-way manual spool valves return to their normal or original position when the knob is released and allow flows for normally-open, normally-closed, and selector style circuits. These valves are ideal for single direction applications, such as uni-directional motors, single acting circuits, and pilot circuits on a variety of machinery within the construction, material handling, or industrial markets.

Markets:
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• High flow capacity
• Low mechanical operating force
• Detent optional
• External parts zinc plated

Applications:
• Single acting circuits
• Pilot circuits
• Uni-directional motors

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505