GMF2102QIBPKG161 - Medium Pressure Inline Hydraulic Oil Filter – iProtect® GMF Series | Parker NA

Medium Pressure Inline Hydraulic Oil Filter – iProtect® GMF Series | #GMF2102QIBPKG161

GMF2102QIBPKG161

Medium Pressure Inline Hydraulic Oil Filter – iProtect® GMF Series | #GMF2102QIBPKG161

The Parker GMF Series is a highly compact, environmentally friendly inline hydraulic oil filter that features a re-usable element core. Capable of flows up to 600 L/min (158 GPM). Maximum allowable operating pressure 70 bar (1,015 psi).


Technical Specifications

  • Flow Rate: 0 to 30 l/min
  • Bypass Valve Pressure Rating: 3.5 bar
  • Connection Type: G1
  • Filter Element Type: 02QI Quantumfiber™
  • Micron Rating: 2 µm
  • Indicator Type: Plugged with steel plug
  • Options: Standard (Without drain port)
  • Seal Material: Nitrile
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Forestry, Mining, Marine, Oil & Gas, Construction, Agriculture
  • Application: Industrial Power units, Drilling equipment, Wheeled loaders, Reach stackers, Waste balers, Harvesters, Excavators, Dump and fork lift trucks, Waste management, Power packs, Marine steering units, Hydraulic presses, Forwarders, Firefighting equipment, Deck and Mobile cranes
  • Technology: Hydraulics, Filtration
  • Product Type: Hydraulic Oil Filters
  • Product Series: iProtect® GMF
  • For Fluid Type: Hydraulic Oil
  • Materials of Construction: Housing: Aluminium
  • Operating Pressure: 70 bar
  • Operating Temperature: -40 to 100 °C
  • Specifications Met: Degree of filtration determined by multipass test according to ISO 16889.
  • Product Style: Inline Filters
  • Mounting Type: Inline
  • Indicator Pressure Setting: No Indicator
Safety Warning

Item Information

The Parker GMF Series is a medium pressure, inline hydraulic oil filter that provides high-efficiency filtration for equipment in demanding environments, including mining, construction, marine, drilling, and agricultural applications. The filter’s highly compact design can save over 500 mm of space envelope when compared to traditional inline hydraulic filters. It also features a reusable element core with patented filtration technology, which reduces waste by up to 50% when compared to conventional filters with non-reusable cores.

GMF Series filters serve as a highly economical filtration solution in medium pressure range applications (up to 70 bar), where compact envelopes and excellent fatigue pressure ratings are of the utmost importance. Specific examples include (but are not limited to) offline filter loops, machine tools, oil patch drilling equipment, injection molding machines, hydrostatic drive charge pumps, and pilot lines for servo controls.

Prior to the availability of the GMF Series inline filter, applications such as these were restricted by limitations of a spin-on can or forced into the higher-cost range of high pressure filters. The GMF Series fills this gap and is available with various port connection types, filtration media (2,5,10, and 20 micron), and flow capacities (up to 600 L/min) to meet the unique requirements of customers’ hydraulic circuits.

The GMF Series Inline Hydraulic Oil Filter is designed for use with patented GMF Series Replacement Elements.

Benefits:

• Prevents damaging of hydraulic circuits or machinery done by dirt, sand, dust, metal, etc.
• Lengthens time in between required maintenance intervals, reduces operating costs, and extends overall equipment/machine operational life.
• Compact filter design can save over 500 mm of space envelope when compared to traditional inline hydraulic filters.

• Reusable element core with patented filtration technology reduces waste by up to 50% when compared to conventional filters with non-reusable elements.
• A “clever” design minimizes the likelihood of installation mistakes.
• Protected aftermarket to guarantee the use of genuine products to protect equipment/machinery.
• Provides OEM branding (labelling) opportunities.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472