Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
No filters selected
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
GOLDXtream® PHD & P600D filter cartridges utilize PEACH GOLD depth technology to remove contaminants from fluids. The P600D is an open-end design. The PHD is a closed top cap with an open bottom cap and 226 size seal for replacement to 3M/Cuno 740.
GOLDXtream® Series PHD & P600D liquid filter cartridges
remove deformable and shear sensitive contaminants in liquid applications. The
large 6” OD footprint allows for a unique double tube design utilizing PEACH®
depth technology. GOLDXtream truly takes filtration to its EXTREME. The PEACH
GOLD (Gradient Optimized Liquid Depth) double tube design enhances the filtration
through the cartridge allowing for not one, but two depth tube sections for the
contaminant to be removed in. By exploiting the effective surface areas of up
to eight different medias and millions of carefully selected fibers, all
filtration mechanisms are at work including sieving, impaction, and diffusion.
The unique structure created with PEACH® GOLD Technology adds dimensions to
filtration such as simultaneous axial, radial, and helical flow patterns and
shock zones. This extraordinary product challenges the most EXTREME
contaminants and is engineered to provide long on-stream life with low
differential pressure and greater contaminant removal capabilities than similar
products.
GOLDXtream was developed for applications in which large
amounts of contaminant are a source of high maintenance and operational
expenses. Often, standard pleated or depth filters have been used but don’t
seem to last long enough, or don’t stop enough of the contaminant. GOLDXtream
traps a very broad range of particles and distributes them uniformly throughout
the filter. As the contaminants populate the media, they do not cake,
agglomerate, or blind the flow paths. Therefore, the filter can run at low
differential pressure for a long period of time while accumulating contaminants
very efficiently. The filtration media used in GOLDXtream is especially
effective at capturing shear sensitive and deformable particles such as iron
sulfide, asphaltenes, waxes, polymers, gels, and rigid particles that have a
broad size distribution. This describes many applications in the oil & gas
industry. When you feel that the filter element that you’re using is plugging
off too quickly or simply not working it’s likely that it is not suitable for
the characteristics of the contaminant. It’s time to convert to GOLDXtream
filter cartridges. Immediately, there will be fewer cartridge change-outs,
increasing the availability of maintenance and operations personnel and
reducing the annual budget for filters. Because you won't be by-passing the filtration
system as often, downstream processes will not be exposed to as much
contamination, and your productivity will increase. Greater than 90% of the
contaminant that was causing problems will be consistently stopped by the
GOLDXtream.
The GOLDXtream P600D is a double open-end cap design and
used in PECO Series 55 liquid vessels or competitor vessels of similar design.
The GOLDXtream PHD is a closed top end cap design with an
open bottom cap and 226 size seal that can be used for replacement to 3M/Cuno
740 series cartridges or in PECO Series 55HD liquid vessels or other competitor
vessels of similar design.
GOLDXtream is available from 1 to 100 micron ratings
options.
INDUSTRIES
•
Oil & Gas
•
Industrial
FEATURES/BENEFITS
•
PEACH GOLD technology for large contaminant capacity
•
Chevron style sealing for no-bypass
•
Top cap handle for easy installation & removal
•
Endcap design - no tools necessary to seal cartridge in vessel
APPLICATIONS
•
Amine treating fluid for Gas Sweetening
•
Glycol treating fluid for Gas Dehydration
•
Treating Fluids
•
Hydrocarbon Refining Fluids
• Lube Oils
• Heat Transfer Fluids
Products | Model Number | Product Series | Micron Rating | Nominal Outside Diameter | Nominal Inside Diameter | Cartridge Length | Filter Material | End Cap Configuration | End Cap Material | Seal Material | Maximum Operating Temperature | Maximum Pressure Differential | pH Range | Industry | Quantity per Box | Model Number | Product Series | Micron Rating | Nominal Outside Diameter | Nominal Inside Diameter | Cartridge Length | Filter Material | End Cap Configuration | End Cap Material | Seal Material | Maximum Operating Temperature | Maximum Pressure Differential | pH Range | Industry | Quantity per Box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
00-032203 | ELMT P600D-650-M1- 05LE | P600D | 5 | 6" | 3.5" | 50" | Polypropylene | DOE - Double Open End | Tin-Plated Steel | EPDM | 180 F | 75 PSID | 2-14 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-650-M1- 05LE __1 | 2__P600D __2 | 3__5 __3 | 4__6 __4 | 5__3.5 __5 | 6__50 __6 | 7__Polypropylene __7 | 8__DOE - Double Open End __8 | 9__Tin-Plated Steel __9 | 10__EPDM __10 | 11__180 F __11 | 12__75 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
00-032912 | ELMT PHD-639- 10LB | PHD | 10 | 6.2" | 1.7" | 39" | Polypropylene | SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal | Polypropylene | Buna-N | 180 F | 50 PSID | 2-14 | Oil and Gas and Industrial | 1 | 1__ELMT PHD-639- 10LB __1 | 2__PHD __2 | 3__10 __3 | 4__6.2 __4 | 5__1.7 __5 | 6__39 __6 | 7__Polypropylene __7 | 8__SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal __8 | 9__Polypropylene __9 | 10__Buna-N __10 | 11__180 F __11 | 12__50 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__1 __15 |
00-032935 | ELMT P600D-644-M1- 30EB | P600D | 30 | 6" | 3.5" | 44" | Polyester | DOE - Double Open End | Tin-Plated Steel | Buna-N | 240 F | 75 PSID | 3-9 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-644-M1- 30EB __1 | 2__P600D __2 | 3__30 __3 | 4__6 __4 | 5__3.5 __5 | 6__44 __6 | 7__Polyester __7 | 8__DOE - Double Open End __8 | 9__Tin-Plated Steel __9 | 10__Buna-N __10 | 11__240 F __11 | 12__75 PSID __12 | 13__3-9 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
00-032936 | ELMT P600D-644-M1- 05EB | P600D | 5 | 6" | 3.5" | 44" | Polyester | DOE - Double Open End | Tin-Plated Steel | Buna-N | 240 F | 75 PSID | 3-9 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-644-M1- 05EB __1 | 2__P600D __2 | 3__5 __3 | 4__6 __4 | 5__3.5 __5 | 6__44 __6 | 7__Polyester __7 | 8__DOE - Double Open End __8 | 9__Tin-Plated Steel __9 | 10__Buna-N __10 | 11__240 F __11 | 12__75 PSID __12 | 13__3-9 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
00-033000 | ELMT P600D-650-M1- 10LE | P600D | 10 | 6" | 3.5" | 50" | Polypropylene | DOE - Double Open End | Tin-Plated Steel | EPDM | 180 F | 75 PSID | 2-14 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-650-M1- 10LE __1 | 2__P600D __2 | 3__10 __3 | 4__6 __4 | 5__3.5 __5 | 6__50 __6 | 7__Polypropylene __7 | 8__DOE - Double Open End __8 | 9__Tin-Plated Steel __9 | 10__EPDM __10 | 11__180 F __11 | 12__75 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
00-033009 | ELMT P600D-650-M1- 10EB | P600D | 10 | 6" | 3.5" | 50" | Polyester | DOE - Double Open End | Tin-Plated Steel | Buna-N | 240 F | 75 PSID | 3-9 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-650-M1- 10EB __1 | 2__P600D __2 | 3__10 __3 | 4__6 __4 | 5__3.5 __5 | 6__50 __6 | 7__Polyester __7 | 8__DOE - Double Open End __8 | 9__Tin-Plated Steel __9 | 10__Buna-N __10 | 11__240 F __11 | 12__75 PSID __12 | 13__3-9 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
00-033016 | ELMT PHD-639- 20LB | PHD | 20 | 6.2" | 1.7" | 39" | Polypropylene | SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal | Polypropylene | Buna-N | 180 F | 50 PSID | 2-14 | Oil and Gas and Industrial | 1 | 1__ELMT PHD-639- 20LB __1 | 2__PHD __2 | 3__20 __3 | 4__6.2 __4 | 5__1.7 __5 | 6__39 __6 | 7__Polypropylene __7 | 8__SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal __8 | 9__Polypropylene __9 | 10__Buna-N __10 | 11__180 F __11 | 12__50 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__1 __15 |
00-033025 | ELMT PHD-639-10LV | PHD | 10 | 6.2" | 1.7" | 39" | Polypropylene | SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal | Polypropylene | Viton | 180 F | 50 PSID | 2-14 | Oil and Gas and Industrial | 1 | 1__ELMT PHD-639-10LV __1 | 2__PHD __2 | 3__10 __3 | 4__6.2 __4 | 5__1.7 __5 | 6__39 __6 | 7__Polypropylene __7 | 8__SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal __8 | 9__Polypropylene __9 | 10__Viton __10 | 11__180 F __11 | 12__50 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__1 __15 |
00-033031 | ELMT PHD-639- 20LV | PHD | 20 | 6.2" | 1.7" | 39" | Polypropylene | SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal | Polypropylene | Viton | 180 F | 50 PSID | 2-14 | Oil and Gas and Industrial | 1 | 1__ELMT PHD-639- 20LV __1 | 2__PHD __2 | 3__20 __3 | 4__6.2 __4 | 5__1.7 __5 | 6__39 __6 | 7__Polypropylene __7 | 8__SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal __8 | 9__Polypropylene __9 | 10__Viton __10 | 11__180 F __11 | 12__50 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__1 __15 |
00-033057 | ELMT PHD-639- 01LB | PHD | 1 | 6.2" | 1.7" | 39" | Polypropylene | SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal | Polypropylene | Buna-N | 180 F | 50 PSID | 2-14 | Oil and Gas and Industrial | 1 | 1__ELMT PHD-639- 01LB __1 | 2__PHD __2 | 3__1 __3 | 4__6.2 __4 | 5__1.7 __5 | 6__39 __6 | 7__Polypropylene __7 | 8__SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal __8 | 9__Polypropylene __9 | 10__Buna-N __10 | 11__180 F __11 | 12__50 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__1 __15 |
00-033058 | ELMT PHD-639- 05LB | PHD | 5 | 6.2" | 1.7" | 39" | Polypropylene | SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal | Polypropylene | Buna-N | 180 F | 50 PSID | 2-14 | Oil and Gas and Industrial | 1 | 1__ELMT PHD-639- 05LB __1 | 2__PHD __2 | 3__5 __3 | 4__6.2 __4 | 5__1.7 __5 | 6__39 __6 | 7__Polypropylene __7 | 8__SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal __8 | 9__Polypropylene __9 | 10__Buna-N __10 | 11__180 F __11 | 12__50 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__1 __15 |
00-033067 | ELMT P600D-644-M1-10EB | P600D | 10 | 6" | 3.5" | 44" | Polyester | DOE - Double Open End | Tin-Plated Steel | Buna-N | 240 F | 75 PSID | 3-9 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-644-M1-10EB __1 | 2__P600D __2 | 3__10 __3 | 4__6 __4 | 5__3.5 __5 | 6__44 __6 | 7__Polyester __7 | 8__DOE - Double Open End __8 | 9__Tin-Plated Steel __9 | 10__Buna-N __10 | 11__240 F __11 | 12__75 PSID __12 | 13__3-9 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
00-033088 | ELMT PHD-639- 10EB | PHD | 10 | 6.2" | 1.7" | 39" | Polyester | SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal | Polyester | Buna-N | 240 F | 50 PSID | 3-9 | Oil and Gas and Industrial | 1 | 1__ELMT PHD-639- 10EB __1 | 2__PHD __2 | 3__10 __3 | 4__6.2 __4 | 5__1.7 __5 | 6__39 __6 | 7__Polyester __7 | 8__SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal __8 | 9__Polyester __9 | 10__Buna-N __10 | 11__240 F __11 | 12__50 PSID __12 | 13__3-9 __13 | 14__Oil and Gas and Industrial __14 | 15__1 __15 |
00-033095 | ELMT PHD-639- 05EB | PHD | 5 | 6.2" | 1.7" | 39" | Polyester | SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal | Polyester | Buna-N | 240 F | 50 PSID | 3-9 | Oil and Gas and Industrial | 1 | 1__ELMT PHD-639- 05EB __1 | 2__PHD __2 | 3__5 __3 | 4__6.2 __4 | 5__1.7 __5 | 6__39 __6 | 7__Polyester __7 | 8__SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal __8 | 9__Polyester __9 | 10__Buna-N __10 | 11__240 F __11 | 12__50 PSID __12 | 13__3-9 __13 | 14__Oil and Gas and Industrial __14 | 15__1 __15 |
16795 | ELMT PHD-639- 40LE | PHD | 40 | 6.2" | 1.7" | 39" | Polypropylene | SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal | Polypropylene | EPDM | 180 F | 50 PSID | 2-14 | Oil and Gas and Industrial | 1 | 1__ELMT PHD-639- 40LE __1 | 2__PHD __2 | 3__40 __3 | 4__6.2 __4 | 5__1.7 __5 | 6__39 __6 | 7__Polypropylene __7 | 8__SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal __8 | 9__Polypropylene __9 | 10__EPDM __10 | 11__180 F __11 | 12__50 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__1 __15 |
2191 | ELMT P600D-644-M1- 01EB | P600D | 1 | 6" | 3.5" | 44" | Polyester | DOE - Double Open End | Tin-Plated Steel | Buna-N | 240 F | 75 PSID | 3-9 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-644-M1- 01EB __1 | 2__P600D __2 | 3__1 __3 | 4__6 __4 | 5__3.5 __5 | 6__44 __6 | 7__Polyester __7 | 8__DOE - Double Open End __8 | 9__Tin-Plated Steel __9 | 10__Buna-N __10 | 11__240 F __11 | 12__75 PSID __12 | 13__3-9 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
23567 | ELMT P600D-650-M1- 30LE | P600D | 30 | 6" | 3.5" | 50" | Polypropylene | DOE - Double Open End | Tin-Plated Steel | EPDM | 180 F | 75 PSID | 2-14 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-650-M1- 30LE __1 | 2__P600D __2 | 3__30 __3 | 4__6 __4 | 5__3.5 __5 | 6__50 __6 | 7__Polypropylene __7 | 8__DOE - Double Open End __8 | 9__Tin-Plated Steel __9 | 10__EPDM __10 | 11__180 F __11 | 12__75 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
37248 | ELMT P600D-644-M1- 10LV-CE | P600D | 10 | 6" | 3.5" | 44" | Polypropylene | SOE - Closed top w/ bolt hole, open bottom | Tin-Plated Steel | Viton | 180 F | 75 PSID | 2-14 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-644-M1- 10LV-CE __1 | 2__P600D __2 | 3__10 __3 | 4__6 __4 | 5__3.5 __5 | 6__44 __6 | 7__Polypropylene __7 | 8__SOE - Closed top w/ bolt hole, open bottom __8 | 9__Tin-Plated Steel __9 | 10__Viton __10 | 11__180 F __11 | 12__75 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
38683 | ELMT P600D-650-M1-100LE | P600D | 100 | 6" | 3.5" | 50" | Polypropylene | DOE - Double Open End | Tin-Plated Steel | EPDM | 180 F | 75 PSID | 2-14 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-650-M1-100LE __1 | 2__P600D __2 | 3__100 __3 | 4__6 __4 | 5__3.5 __5 | 6__50 __6 | 7__Polypropylene __7 | 8__DOE - Double Open End __8 | 9__Tin-Plated Steel __9 | 10__EPDM __10 | 11__180 F __11 | 12__75 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
42730 | ELMT PHD-639-03LB | PHD | 3 | 6.2" | 1.7" | 39" | Polypropylene | SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal | Polypropylene | Buna-N | 180 F | 50 PSID | 2-14 | Oil and Gas and Industrial | 1 | 1__ELMT PHD-639-03LB __1 | 2__PHD __2 | 3__3 __3 | 4__6.2 __4 | 5__1.7 __5 | 6__39 __6 | 7__Polypropylene __7 | 8__SOE - Closed top w/ handle, open bottom w/ external 226 chevron seal __8 | 9__Polypropylene __9 | 10__Buna-N __10 | 11__180 F __11 | 12__50 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__1 __15 |
43450 | ELMT P600D-636-M1-30EE | P600D | 30 | 6" | 3.5" | 36" | Polyester | DOE - Double Open End | Tin-Plated Steel | EPDM | 240 F | 75 PSID | 3-9 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-636-M1-30EE __1 | 2__P600D __2 | 3__30 __3 | 4__6 __4 | 5__3.5 __5 | 6__36 __6 | 7__Polyester __7 | 8__DOE - Double Open End __8 | 9__Tin-Plated Steel __9 | 10__EPDM __10 | 11__240 F __11 | 12__75 PSID __12 | 13__3-9 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
47873 | ELMT P600D-644-M1-20LV-CE | P600D | 20 | 6" | 3.5" | 44" | Polypropylene | SOE - Closed top w/ bolt hole, open bottom | Tin-Plated Steel | Viton | 180 F | 75 PSID | 2-14 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-644-M1-20LV-CE __1 | 2__P600D __2 | 3__20 __3 | 4__6 __4 | 5__3.5 __5 | 6__44 __6 | 7__Polypropylene __7 | 8__SOE - Closed top w/ bolt hole, open bottom __8 | 9__Tin-Plated Steel __9 | 10__Viton __10 | 11__180 F __11 | 12__75 PSID __12 | 13__2-14 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |
PF000868 | ELMT P600D-636-M1- 05EE | P600D | 5 | 6" | 3.5" | 36" | Polyester | DOE - Double Open End | Tin-Plated Steel | EPDM | 240 F | 75 PSID | 3-9 | Oil and Gas and Industrial | 4 | 1__ELMT P600D-636-M1- 05EE __1 | 2__P600D __2 | 3__5 __3 | 4__6 __4 | 5__3.5 __5 | 6__36 __6 | 7__Polyester __7 | 8__DOE - Double Open End __8 | 9__Tin-Plated Steel __9 | 10__EPDM __10 | 11__240 F __11 | 12__75 PSID __12 | 13__3-9 __13 | 14__Oil and Gas and Industrial __14 | 15__4 __15 |