GS022210N - 2 Way Spool Type Solenoid Valve | Parker NA

2 Way Spool Type Solenoid Valve | #GS022210N

Click to View CAD Model

2 Way Spool Type Solenoid Valve | #GS022210N

REGIONAL - Parker’s direct acting 2-way, 2-position spool-type solenoid valves cover a range of flows up to 75 lpm (20 gpm) and pressures as high as 350 bar (5000 psi), with both normally-closed and normally-open options available.


Technical Specifications

  • Flow Rate: 5 GAL/MIN, 19 L/MIN
  • Maximum Inlet Pressure Rating: 5000 PSI, 350 BAR
  • Configuration: Normally Closed
  • Actuation Type: Electrical, Manual
  • Seal Material: Nitrile
  • Wire Mesh Screen Included: No
  • Division: Hydraulic Systems Division
  • Flow Rate: 5 gal/min, 19 L/min
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Configuration: Normally Closed
  • Actuation Type: Electrical, Manual
  • Seal Material: Nitrile
  • Wire Mesh Screen Included: No
  • Maximum Flow Rate: 5 gal/min, 19 L/min
  • Mounting Type: Screw in cartridge valve
  • Operation Type: Solenoid operated, Manually operated
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Leak Rate: 82 CC/min @ 3000 PSI (210 BAR) cm3/min
  • Cavity Size: C09-2
  • Function: 2-way
  • Override Functionality: Non-Detetented
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 22 lb-ft, 30 Nm
  • Coil Nut Tightening Torque: 3 lb-ft, 4.1 Nm
  • Operating Temperature: -30 to +250 °F, -34 to +121 °C
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Coil Type: 1/2" Super Coil
  • Input Voltage: 85% of rated voltage at 72°F (20°C) min
  • Response Time: 50 ms
  • Weight: 0.14 lb, 0.31 kg
  • Body Material: N/A
Safety Warning

Item Information

Parker’s direct acting 2-way, 2-position spool-type solenoid valves feature a proven design that ensures reliable and predictable performance with low pressure drop and minimized hysteresis. These valves can operate with hydraulic system flows as high as 75 lpm (20 gpm) and pressures up to 350 bar (5000 psi) with normally-open or normally closed configurations available. Parker’s 2-way, 2-position spool-type solenoid valves are ideal for on/off applications that don’t necessarily require low poppet style leakage, but instead easy solenoid driven directional controls. These valves can be used on a wide range of machinery within the mobile, industrial, or manufacturing markets.

Markets:
• Aerial
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Replaceable one-piece coils with low amp draw
• High flow capacity
• Manual override options
• Standard bodies and cavities
• No dynamic seals
• Low hysteresis
• All external parts zinc plated

Applications:
• Actuation applications
• Unloading applications

Additional Technical Insight:
Direct acting spool valves are fast to respond to coil voltage and will block flow in both directions.  Some leakage will be present due to spool clearances so please consider Parker’s 2-way Poppet Valves if leakage less than 5 drops per minute is required.  Even though flow is bi-direction, due to flow forces, the preferred flow path is from the side of the cartridge (port 2) to the nose (port 1).

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505