In-line Push-to-Read Gauge Isolator Valve - GT Series | #GT400S


LOADING IMAGES
GT400S

In-line Push-to-Read Gauge Isolator Valve - GT Series | #GT400S

Parker’s GT series valves isolate gages from damage and inaccurate readings caused by line pressure surges and hydraulic hammer.


Technical Specifications

  • Port Size: 1/4
  • Thread Type: NPT
  • Seal Material: Nitrile
  • Weight: 2.2 lb
  • Flow Rate: N/A
  • Connection Size: 1/4 inch
  • Maximum Operating Temperature: +250 °F
  • Maximum Flow Rate: N/A
  • Minimum Operating Temperature: -40 °F
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Connection Type: NPT
  • Maximum Pressure Setting: N/A
  • Seal Material: Nitrile
  • Body Material: Steel
  • Maximum Operating Pressure: 3000 psi
  • Brand: Colorflow
  • Media: Oil

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s GT Series valve has a push-to-read knob that delivers instant pressure to the gauge, yet isolates the gauge from the fluid line until the knob is pressed. When the knob is released, a spring-loaded spool closes instantly and drains all fluid from the gauge back into the reservoir.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Has a hardened steel spool
• Partial Snubbing action protects the gauge from surge
• Optional panel mount

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
GT400S DWF IPT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505