OBSOLETE: GV-H40 Single-Axis Servo Drive/Controller : 40A / 3*240VAC (18kVA) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: GV-H40 Single-Axis Servo Drive/Controller : 40A / 3*240VAC (18kVA)

OBSOLETE: GV-H40 Single-Axis Servo Drive/Controller : 40A / 3*240VAC (18kVA) OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: Gemini
  • Input Voltage: 3*240 VAC
  • Continuous Output Current Rating: 40 A
  • Compatible Motor Type: Brushless Servo, Direct Drive Servo, Frameless Servo, Linear Servo
  • Compatible Feedback Device: Resolver, Incremental Encoder
  • Modes of Control: Programmable Control - Proprietary Language, Electronic Gearing, Electronic CAM, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Communication Interface: RS232/RS485, Ethernet TCP/IP
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: CE (EMC & LVD), UL Recognized, cUL Recognized
Safety Warning

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application. The Gemini GV-series single-axis servo drives and servo drive/controllers are available with 3 levels of control across 6 power ratings, offering power outputs from 0.6 to 18kVA and input power supply options of 1*120VAC to 1/3*240VAC. The Gemini GV servo drives accept accept industry standard ±10V torque/velocity commands, step and direction or CW/CCW position command signals and feature simplified configuration and tuning, plus digital notch filters to help eliminate mechanical resonance. The Gemini GV is easily configurable via RS232/485 using Parker's Motion Planner™ on a PC. Tuning and configuration is made easy - it requires only the motor and some basic load information to permit the drive to determine baseline-tuning gains. These are simple parameter entries the user can complete with the help of the front-end software tools. Users also have the ability to override these parameters for special application requirements.

The Gemini GV6 is a compact, low-cost, digital servo drive/controller. In addition to all of the drive features of the Gemini GV, the GV6 incorporates basic motion control and programming capabilities, allowing solutions for many distributed control applications.

The Gemini GV6K is the most powerful controller in the Gemini servo family lineup. This full-feature, standalone servo drive/controller offers a complete motion control solution in one economical, compact package. The GV6K comes complete with the same features, connectivity and front-end software tools as the Gemini GV and Gemini GV6. In addition to offering many of the drive features of the Gemini GV and control features of the Gemini GV6, the GV6K incorporates the flexibility and control functionality of Parker's 6K Controller to allow highly advanced motion control and sequencing capabilities for unrivaled flexibility in many distributed-control applications. The GV6K is easily configured/programmed via RS232/485 using Parker's Windows based Motion Planner™ software package. The GV6K also offers connectivity to any ASCII-based serial device, including HMI panels and PLC ASCII modules.

GV..-H40 Servo Drive - Common Features :
 • Maximum Shaft Power : 11.8kW (continuous)
 • Power Output Rating : 18kVA
 • Drive Input Supply : 3*240VAC
 • Output Current : 40 A (continuous) / 100 A (peak for 6s)
 • Feedback Options: Quadrature Encoder, Resolver
 • Communications : RS232/485 serial port, Ethernet (GV6K only)
 • Control Options : ±10V and Step/Direction, Basic Controller or Multitasking 6K Motion Controller
 • CE (EMC & LVD), UL Recognized

GV Control Features :
 • RS232/485 serial communications for setup
 • ±10V analog command input (torque & velocity control)
 • Step/Direction or CW/CCW position command input; Encoder tracking
 • Variable resolution for encoder signal output and command input

GV I/O Capabilities :
 • 5 digital inputs (enable, reset, user fault, negative limit, positive limit); 5-24VDC selectable
 • 3 digital outputs (drive fault, position error, at limit); open collector, 300mA sink capability
 • 1 analog input, 2 D/A monitor outputs, 1 relay output
 • 1 encoder input (8MHz), 1 encoder output (programmable to 1,024,000 counts/rev post-quad)

GV6 Controller Features :
 • Stand-alone servo controller and drive in one small package
 • RS232/485 serial communications (ASCII)
 • Full ASCII communications capability
 • Control features such as registration, motion profiles, S-curve velocity profiling and conditional statements
 • Program storage: Up to 32 programs or 190 lines of program code
 • Daisy chain up to 99 units
 • Simplified configuration and tuning

GV6 I/O Capabilities :
 • Onboard I/O: 8 programmable digital inputs, 6 programmable digital outputs
 • 1 analog input, 2 D/A monitor outputs, 1 relay output
 • 1 encoder input (8MHz), 1 encoder output (programmable to 1,024,000 counts/rev post-quad)

GV6K Controller Features :
 • Stand-alone servo controller and drive in one small package
 • Full ASCII communications capability
 • Two serial communication ports: one RS232 port (3 wire) and one RS232/RS485 port (4 wire)
 • Ethernet communication port (10 Base-T, 10 Mbps twisted pair)
 • Imbedded Ethernet Client – provides up to six client connections to the following devices: AB™ SLC 5/05 PLC, OPTO 22 SNAP™ I/O or DVT™ vision camera system
 • Peer-to-peer data chain – allows direct Ethernet connectivity with up to 8 Gem6K or 6K devices for distributed control
 • Full-feature 6K Language command set
 • Multitasking (up to 10 individual programs simultaneously)
 • Control features such as registration, motion profiles, S-curve velocity profiling and conditional statements
 • Complete position-based following and electronic cam profiling
 • Master encoder port – allows for following from an external feedback signal
 • Compiled motion functionality
 • Floating point, integer and binary variables with high-level math functionality
 • Full scaling functionality
 • Comprehensive program monitoring, status and diagnostic features
 • Program storage: 300KB memory storage, battery backed
 • PLC Scan Mode
 • Daisy chain up to 99 units
 • Compatible with platforms such as VisualBasic™, Visual C++™ and NI LabVIEW™

GV6K I/O Capabilities :
 • Onboard I/O: 8 digital inputs (3 programmable limits, 5 programmable), 6 digital outputs, 1 analog input, 2 D/A monitor outputs, 1 relay output
 • Software selectable onboard input/output functionality
 • Inputs: selectable as sinking or sourcing / Outputs: open collector (sinking)
 • Software selectable I/O high/low active level
 • 5-24VDC selectable input reference voltage
 • Expandable I/O of up to 256 additional discrete digital I/O points, 64 analog I/O points or a combination of both digital and analog points
 • Expandable Ethernet I/O of up to 192 additional digital or analog I/O points using Ethernet Client with OPTO 22™ SNAP modules
 • Registration input capability
 • 1 analog input, 2 D/A monitor outputs, 1 relay output
 • 1 encoder input (8MHz), 1 encoder output (programmable to 1,024,000 counts/rev post-quad)

Protection :
 • Short-circuit protection – phase-to-phase and phase-to-ground
 • Inrush current protection
 • Drive over-voltage protection
 • Drive under-voltage (brownout) protection
 • Drive and motor over-temperature protection
 • Current-foldback protection
 • Regeneration protection

Physical :
 • Compatible with a wide selection of brushless servo motors, such as the Parker SM, BE, NeoMetric, J and M Series motors
 • Diagnostic LEDs for drive status, firmware, download and 24VDC control power active
 • Wide range of PWM frequencies for linear motor support
 • Supports linear servo motors, such as the Parker LXR and SL motor series
 • Three input power ranges available - Low (120VAC), Universal (120/240VAC) and High (240VAC)

Gemini Family Features :
 • Simplified Configuration and Tuning
 • Digital Notch Filters (to eliminate mechanical resonance)
 • 24V Keep Alive (24VDC supply required) – keeps controller logic alive if AC power is removed
 • Error Log – records 10 most recent errors with time stamp
 • Approvals: UL Recognition, cUL, CE (LVD), and CE (EMC)
 • Configurable/Programmable via RS232/485 or Ethernet (GV6K only) using Parker's Motion Planner™

Related Documents

×
Products

687PDC
936514