Sandwich Plates - Series H06 | Product Series

Filter by

    No filters selected

Connection Thread Size

Function

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sandwich Plates - Series H06 Sandwich Plates - Series H06 Sandwich Plates - Series H06

Sandwich Plates - Series H06

The sandwich plates series H06 in 8 different variants for NG06 / CETOP 03 are part of Parker's comprehensive modular system for vertical stackings.

Technical Specifications

  • Product Series: Plate
  • Mounting Type: Sandwich plate
  • Actuation Type: N/A
  • Port Connection: NG06 / CETOP 03
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: N/A
  • Body Material: Steel
Safety Warning

Full Product Description

Sandwich plates series H06 for NG06 / CETOP 03 are part of Parker's comprehensive modular system for vertical stackings and contribute to a reliable operation. Due to the wide range of variations they ensure maximum flexibility in design.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO and CETOP - for quick, easy integration
• 8 different variants - provide maximum flexibility in designing vertical stackings
• O-rings are always included in the delivery
• Short delivery time for all variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Connection Thread Size Function
H06-1039 A, B = G 1/4" A, B port external
H06-1040 N/A A-T or P-A
H06-1044 P, T = G 1/4" P, T port external
H06-1274 M = G 1/4" A-B connection; external A, B
H06-504 P = G 3/8" P line at manifold side blocked; P port external
H06-711 T = G 3/8" T line at manifold side blocked; T port external
H06DO-1291 N/A Distance plate 10 mm
H06DU-814 N/A For use with flow control valve

687PDC
687478