BTC Single and Dual Head Miniature Diaphragm Pump (Gas) | #H084-11


LOADING IMAGES
H084-11

BTC Single and Dual Head Miniature Diaphragm Pump (Gas) | #H084-11

BTC is not recommended for new designs. The BTX-Connect and BTX-Brush series have succeeded the BTC with reduced weight, reduced vibration, added motor features, and an increased life rating.


Technical Specifications

  • Pump Type: Pressure and/or Vacuum (High Pressure, Less Flow)
  • Pump Size: Single Head, Up to 5.5 L/min
  • Free Flow Rate: 2.5 L/min
  • Motor Option: >3k Hour, Iron Core Brush DC
  • Part Type: Obsolete
  • Input Voltage: 24
  • Motor Control Option: No Control Input (Power Input Only)
  • Weight: 6.5 oz, 184.0 g
  • Height: 2.14 inch, 54.3 mm
  • Length: 3.05 inch, 77.5 mm
  • Width: 1.18 inch, 30.0 mm
  • Operational Life: > 3000 Hours
  • Rated Speed: 3350 RPM
  • Motor Type: Iron Core Brush
  • Pressure Rating: 24.0 psi, 1.7 bar
  • Vacuum Pressure Rating: -18.0 inch-Hg, -457.2 mm-Hg
  • Body Material: Vectra LCP
  • Diaphragm Material: EPDM
  • Tube Type: None
Safety Warning

Item Information

BTC Miniature Diaphragm Pumps are a series of brush and brushless DC motor driven pumps, which offer multiple component configurations allowing them to be used for either vacuum, pressure, or alternating vacuum and pressure operations. 
 
Markets: 
• Clinical Diagnostics 
• Analytical Chemistry 
• Respiratory 
• Patient Therapy 
• Air Quality Measurement 
• Scent Marketing 
  
Features/Benefits: 
• Up to 11 L/min 
• Lower cost brush motor and long life brushless available 
• Best in class high efficiency slotless BLDC options 
  
Applications: 
• Point of Care Diagnostics 
• Negative Pressure Wound Therapy 
• Compression Therapy 
• Medical Simulation 
• Scent Dispersion 
• DVT Prevention 
• Digital Ink Jet Printing 
• In Vitro Diagnostics 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821