H0C - Pneumatic Industrial Interchange Nipples (A-A-59439, MIL-C-4109F, ISO 6150-B) | Parker NA

Pneumatic Industrial Interchange Nipples (A-A-59439, MIL-C-4109F, ISO 6150-B) | #H0C

Click to View CAD Model
H0C

Pneumatic Industrial Interchange Nipples (A-A-59439, MIL-C-4109F, ISO 6150-B) | #H0C

Pneumatic Industrial Interchange steel nipple with male pipe thread


Technical Specifications

  • Connection Thread Size (inch): 1/8 - 27
  • Connection Hose I.D. (inch): na
  • Thread Style: Male
  • Body Material: Steel
  • Connection Type: NPTF
  • Body Size (inch): 1/4
  • Maximum Operating Pressure: 300 psi
  • Media: Low pressure fluids and compressed air
  • Coupling Half: Nipple
  • Valve Type: Unvalved
  • Application: Air
  • Plating Type: Zinc with clear trivalent chromate
  • Specifications Met: A-A-59439 (MIL-C-4109F, ISO 6150-B)
Safety Warning

Item Information

Pneumatic Industrial Interchange Nipples connect with Parker's 20 Series, 30 Series, Rectus 21,23,30 Series, Universal or E-z-mate quick connect couplers. These air hose fittings are unvalved and conform to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards to be globally interchangeable with other products manufactured to the same requirements. Parker's steel pneumatic nipples have hardened wear points and load bearing areas for increased endurance. Nipples are available in a range of sizes, materials, and fitting ends.

Technical Characteristics:
• Sizes: 1/4” – 3/4"
• Materials:  Brass, Steel, 303 Stainless Steel
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb,
  Push-Lok Hose Barb

Markets :
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits :
• Steel nipples have hardened wear points and load-bearing areas for increased durability
• Non-valved nipples connect with valved couplers for a single shut-off connection
• Conforms to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards for global interchangeability

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539