Hydrogen Generators for Fuel and Carrier Gas | #H2PEMPD-1300


LOADING IMAGES
H2PEMPD-1300

Hydrogen Generators for Fuel and Carrier Gas | #H2PEMPD-1300

HG-Fuel and Carrier Gas


Technical Specifications

  • Flow Rate: 1300 cc/min
  • Brand: Balston, Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Hydrogen Gas Generator
  • Flow Rate: 1300 cc/min
  • Gas Type Generated: Hydrogen
  • Gas Purity: > 99.99999 %
  • Outlet Port Size: 1/4 inch
  • Port Type: Compression
  • Electrical Requirements: Yes
  • Input Voltage: 100 to 230 VAC 50/60 Hz
  • Outlet Pressure Rating: up to 175 psig
  • Specifications Met: IEC 1010-1, CSA, UL 3101, CE
Safety Warning

Item Information

A Parker Hydrogen Generator is an excellent source of ultra-pure, dry hydrogen for a wide range of laboratory uses. These generators are used extensively with gas chromatographs to provide a fuel gas for Flame Ionization Detectors (FID), a reaction gas for hall detectors, and a carrier gas to ensure absolute repeatability of retention times. High sensitivity trace hydrocarbon analyzers and air pollution monitors also use hydrogen to ensure the lowest possible background noise.
Other applications include using hydrogen for hydrogenation reactions and for FID’s used in the analysis of engine gas emissions in the automobile industry. In all applications the Parker Hydrogen Generator sets the standard for safety, operational performance, and dependability. Parker Hydrogen Generators eliminate the need for expensive, dangerous, high pressure cylinders of hydrogen in the laboratory. It is no longer necessary to interrupt important analysis to change cylinders.
Generator flow capacities of up to 300 cc/min. of ultra-high purity hydrogen are available. Parker Hydrogen Generators are compact benchtop units designed for use in the laboratory or in the field.
Hydrogen gas is produced by electrolytic dissociation of water. The resultant hydrogen stream then passes through a palladium membrane to assure carrier grade purity.
Only hydrogen and its isotopes can penetrate the palladium membrane; therefore, the purity of the output gas is guaranteed to be 99.99999+% consistently. This technology produces hydrogen at a guaranteed purity two orders of magnitude greater than desiccant or silica gel technologies. Parker Hydrogen Generators offer many special features to ensure safe and convenient operation. These features include smart-display technology system status at a glance and automatic water fill for endless operation.
Features/Benefits
• Eliminates dangerous and expensive hydrogen gas cylinders from the laboratory
• Exceeds OSHA 1910.103 and NFPA 50A safety guidelines
• Safe, produces only as much gas as you need
• Produces a continuous supply of 99.99999+% pure hydrogen gas without snap on downstream purifiers
• Compact and reliable, only one square foot of bench space required, and designed to run continuously 24 hours/day
• Unique (NM) no maintenance palladium membrane prevents baseline drift unlike auto-drying technologies
• Certified for laboratory use by CSA, UL, IEC 1010, and CE Mark

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031