Hydraulic Quick Coupling with Parker Profile - Series H | #H5011 V


LOADING IMAGES
H5011 V
Click to View CAD Model

Hydraulic Quick Coupling with Parker Profile - Series H | #H5011 V

Quick coupling system with body sizes 1/2" up to 1" and Parker Profile for medium pressure applications up to 320 bar.


Technical Specifications

  • Body Size (inch): 1/2
  • Version: Pressure Eliminator
  • Seal Material: FKM
  • Type: Coupling
  • Body Material: Brass / Steel
  • Connection Type: Female Thread
  • Connection Thread Size: 1/2 inch
  • Length: 65 mm
  • Hex Size: 30 mm
  • Outside Diameter: 40 mm
  • Minimum Operating Temperature: -25 °C
  • Maximum Operating Temperature: 200 °C
  • Operating Pressure: 320 bar
Safety Warning

Item Information

Parker's Hydraulic Quick Coupling Series H is a further development of the standard hydraulic coupling, with some new materials to stand up to heavy conditions. The body of the coupling is made of steel so that the coupling functions reliably even when subject to substantial lateral forces and high impulses. Series H is also available with pressure eliminator, i.e. connection is possible under static/residual pressure up to working pressure. An additional safety locking ring prevents unintentional disconnection.

The right plug for series H can be found under series T.

Markets:
- Agriculture
- Automotive
- Oil & Gas
- Process
- Power Generation
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Completely made of steel for heavy duty applications
- High flow rate – minimum pressure drop
- Twice as safe through double sealing in the plug
- Safety locking ring to prevent unintentional disconnection
- Maximum protection against corrosion
- Also available with pressure eliminator

Applications:
Easy connectiong / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Presses
- Molding machines

Read More Show Less

CAD Drawings + Files


Related Documents

Compliance, Certifications & Safety
Safety instructions Quick Couplings
Literature and Reference Materials
Catalog 3800 Quick Coupling Products
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614