Inch Tube and Hose Clamps | #H6498PP


LOADING IMAGES
H6498PP

Inch Tube and Hose Clamps | #H6498PP

Includes 2 Clamp Halves


Technical Specifications

  • Body Material: Polypropylene
  • Application: 100R1 Hose
  • Part Type: Clamp Halves
  • Product Type: na
  • Operating Load Duty Type: Standard Load
  • Length: na
  • Tube Outside Diameter: na
  • Pipe Outside Diameter: na
  • Hose Inside Diameter: 1 1/2 inch
  • Connection Thread Size: na
Safety Warning

Item Information

ParKlamp Inch Tube and Hose Clamps are designed for restraining tube, pipe and hose against unwanted and potentially harmful effects of shock and vibration. Offered in polypropylene and steel, ParKlamp meets the basic envelope dimensions of DIN 3015, Part 1, and the ParKlamp clamp halves are interchangeable with the Parker metric clamp system.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Weld plate mounting allows user to attach a single clamp assembly to a structure of similar material by welding components together.
• Using ParKlamp can significantly reduce the risk of problems resulting from mechanical shock and vibration.
• Mounting rails allows multiple clamps to be mounted for restraining a group of tube, pipe or hose assemblies together either side-by-side or stacking configurations.
• Three Series of ParKlamp offered: Standard Load, Heavy Load and Twin.
• Offered in Sizes 1/4" through 3"

Applications:
• Hydraulic fluid and gas handling tube, pipe and hose line clamping systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Phone

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620