H9075-V - Baldwin - Hydraulic Filter Elements | Parker NA

Baldwin - Hydraulic Filter Elements | #H9075-V

H9075-V

Baldwin - Hydraulic Filter Elements | #H9075-V

Baldwin hydraulic elements offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Wire Mesh Supported Hydraulic Element
  • Contains: Viton gasket for high heat applications.
  • Outside Diameter: 3 1/8 (79.4)
  • Inside Diameter: 1 11/16 (42.9) One End
  • Length: 8 1/4 (209.6)
  • Gasket: Integral Gasket: [1] Viton
  • Micron Rating: 8 Absolute
  • Application: Volvo Motor Graders
  • Compatible Competitor Part Number: Volvo 12733419; Parker 932655Q; Donaldson P164365
  • Brand: Baldwin
  • Industry: Marine
    Mining
    Oil and gas
    Construction
    Agriculture
    Compressor
  • Product Style: Hydraulic Filter
  • Technology: Filtration
Safety Warning

Item Information

"Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic elements. Baldwin hydraulic elements utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700