Hastings - DAHL Fuel Filter Series | Product Series

Filter by

    No filters selected

Absolute Micron

Notes

Height (inch)

Height (mm)

Inside Diameter (inch)

Inside Diameter (mm)

Length (inch)

Length (mm)

Outside Diameter (inch)

Outside Diameter (mm)

Perinch

Product Type

Thread

Width

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hastings - DAHL Fuel Filter Series

Hastings - DAHL Fuel Filter Series

DAHL fuel filters efficiently remove most water and solid contaminants from diesel fuel before it reaches pumps or injectors, thus prolonging parts life and reducing unscheduled downtime

Full Product Description

DAHL fuel filters efficiently remove most water and solid contaminants from diesel fuel before it reaches pumps or injectors, thus prolonging parts life and reducing unscheduled downtime. DAHL’s functional dual-chamber, three-stage diesel fuel filter/water separators provide efficient suction side water separation and contaminant filtration. The key is the unique DAHL-patented depressurizer cone which spreads the fuel flow. With more area to flow over, greater separation of water and dirt from the fuel is achieved. DAHL diesel fuel filter/water separators have less mechanical flow resistance than other separators because the fuel only changes direction twice. The DAHL unit removes virtually 100 percent of the water and most of the contaminants from the diesel fuel.
DAHL fuel filters are designed to meet or exceed OE performance. They provide the protection your equipment needs for optimal performance and to maintain warranty coverage.
Features/Benefits:
• DAHL fuel filters are available in a variety of efficiencies for flow rates from 20 to 3840 GPH.
• Die cast aluminum
• Impact-resistant large transparent bowl
• Element service life is several times longer than conventional fuel filters
• Easy to install, service, and clean
• Positive air elimination
• Advanced spring design assures positive element seal
• Less mechanical resistance because of streamlined flow path
• Baffle system is designed to stop emulsification and disperse trapped air
• Ball check valve to stop reverse flow
• Six series specifically designed to fit diesel engines of various capacities

Applications:
• Diesel fuel particulate filtration
• Fuel-water separation

Markets:
• Marine
• Mining
• Oil and gas
• Construction
• Automotive
• Heavy-duty on-highway transportation
• Agriculture
• Generators
• Locomotive
• Fuel storage tanks
Products Absolute Micron Notes Height (inch) Height (mm) Inside Diameter (inch) Inside Diameter (mm) Length (inch) Length (mm) Outside Diameter (inch) Outside Diameter (mm) Perinch Product Type Thread Width Width (mm)
200 0 Hastings 200 has been obsoleted and replaced by Baldwin 200. 0 0 0 0 0 Diesel Fuel Filter/Water Separator 0 0 0
201 Hastings 201 has been obsoleted and replaced by Baldwin 201. DAHL Fuel Element
300 0 Hastings 300 has been obsoleted and replaced by Baldwin 300. 0 0 0 0 0 Diesel Fuel Filter/Water Separator 0 0 0
301 Hastings 301 has been obsoleted and replaced by Baldwin 301. DAHL Fuel Element 0
500 0 Hastings 500 has been obsoleted and replaced by Baldwin 500. 0 0 0 0 0 Standard Diesel Fuel Filter/Water Separator 0 0 0
501 Hastings 501 has been obsoleted and replaced by Baldwin 501. 0 DAHL Fuel Element 0 0 0
100-BP 0 Hastings 100-BP has been obsoleted and replaced by Baldwin 100-BP. 0 0 0 0 0 0 0 Diesel Fuel Filter/Water Separator with Water Sensor Bowl Probes 0 0 0
100-H 0 Hastings 100-H has been obsoleted and replaced by Baldwin 100-H. 0 0 0 0 0 0 Diesel Fuel Filter/Water Separator with In-Filter Heater & Toggle Switch
100-M Hastings 100-M has been obsoleted and replaced by Baldwin 100-M. 0 0 0 0 Diesel Fuel/Water Separator-U.L. Listed. Meets U.S. Coast Guard requirements 0 0
100-MFV 0 Hastings 100-MFV has been obsoleted and replaced by Baldwin 100-MFV. 0 0 0 0 0 0 Two Diesel Fuel Filter/Water Separators Manifolded with Shut-Off Valves 0 0
61 Hastings 61 has been obsoleted and replaced by Baldwin 61. DAHL Fuel Element
500-BP22 0 Hastings 500-BP22 has been obsoleted and replaced by Baldwin 500-BP22. 0 0 0 0 Diesel Fuel/Water Separator with Water Sensor Warning Light Kit 0 0 0
500-MFVBP22 0 Hastings 500-MFVBP22 has been obsoleted and replaced by Baldwin 500-MFVBP22. 0 0 0 0 0 0 0 Dahl 500 Series Double Manifold Unit 0 0 0
501-30 Hastings 501-30 has been obsoleted and replaced by Baldwin 501-30. 0 DAHL Fuel Element 0 0 0
501-W Hastings 501-W has been obsoleted and replaced by Baldwin 501-W. 0 DAHL Fuel Element 0 0 0
61-W Hastings 61-W has been obsoleted and replaced by Baldwin 61-W. 0 DAHL Fuel Element 0 0 0
65-W30 0 Hastings 65-W30 has been obsoleted and replaced by Baldwin 65-W30. 0 0 0 0 0 0 0 Gasoline or Diesel Fuel Filter/Water Separator ( 30 Micron) 0 0 0
66-30 Hastings 66-30 has been obsoleted and replaced by Baldwin 66-30. 0 DAHL Fuel Element 0 0 0
66-W Hastings 66-W has been obsoleted and replaced by Baldwin 66-W. 0 0 0 DAHL Fuel Element 0 0 0
75-W30 Hastings 75-W30 has been obsoleted and replaced by Baldwin 75-W30. 0 0 0 0 0 0 Gasoline or Diesel Fuel Filter/Water Separator ( 30 Micron)
500-12 0 Hastings 500-12 has been obsoleted and replaced by Baldwin 500-12. 0 0 0 0 0 0 0 0 0 Seal Clamp 0 0 0
100 0 Hastings 100 has been obsoleted and replaced by Baldwin 100. 0 0 0 0 0 Diesel Fuel Filter/Water Separator 0 0 0
100-MMV Hastings 100-MMV has been obsoleted and replaced by Baldwin 100-MMV. 0 0 0 0 0 0 0 Two Marine Diesel Fuel Filter/Water Separators Manifolded with Shut-Off Valves 0 0 0
100-W Hastings 100-W has been obsoleted and replaced by Baldwin 100-W. 0 0 0 0 0 0 0 DAHL Fuel Element 0 0 0
100-W30 Hastings 100-W30 has been obsoleted and replaced by Baldwin 100-W30. 0 0 0 0 0 0 0 DAHL Fuel Element 0 0 0
101-30 Hastings 101-30 has been obsoleted and replaced by Baldwin 101-30. 0 DAHL Fuel Element 0 0 0
101-W Hastings 101-W has been obsoleted and replaced by Baldwin 101-W. 0 DAHL Fuel Element 0 0 0
150-H Hastings 150-H has been obsoleted and replaced by Baldwin 150-H. 0 0 0 0 0 0 0 Diesel Fuel/Water Separator with In-Filter Heater - Toggle Switch 0
150-M 0 Hastings 150-M has been obsoleted and replaced by Baldwin 150-M. 0 0 0 0 0 Diesel Fuel/Water Separator-UL Listed. Meets U.S. Coast Guard requirements 0 0 0
150-W30 Hastings 150-W30 has been obsoleted and replaced by Baldwin 150-W30. 0 0 0 0 0 0 0 Diesel Fuel Filter/Water Separator with 30 micron filter 0 0 0
151-30 Hastings 151-30 has been obsoleted and replaced by Baldwin 151-30. 0 DAHL Fuel Element 0 0 0
151-W Hastings 151-W has been obsoleted and replaced by Baldwin 151-W. 0 DAHL Fuel Element 0 0 0
65 0 Hastings 65 has been obsoleted and replaced by Baldwin 65. 0 0 0 0 0 Diesel Fuel Filter/Water Separator 0 0 0
100-12 0 Hastings 100-12 has been obsoleted and replaced by Baldwin 100-12. 0 0 0 0 0 0 0 0 0 Seal Clamp with Knob 0 0 0
65-35A 0 Hastings 65-35A has been obsoleted and replaced by Baldwin 65-35A. 0 0 0 0 0 0 0 0 0 Pipe/Depressurizer Assembly 0 0 0
140-50 KIT 0 Hastings 140-50 KIT has been obsoleted and replaced by Baldwin 140-50 KIT. 0 0 0 0 0 0 0 0 0 Hand Primer for Models 65, 75 & 100; 3/8 In. Fuel Hose 0 0 0
101 Hastings 101 has been obsoleted and replaced by Baldwin 101. DAHL Fuel Element
150 0 Hastings 150 has been obsoleted and replaced by Baldwin 150. 0 0 0 0 0 Diesel Fuel Filter/Water Separator 0 0 0
151 Hastings 151 has been obsoleted and replaced by Baldwin 151. DAHL Fuel Element
200-H 0 Hastings 200-H has been obsoleted and replaced by Baldwin 200-H. 0 0 0 0 0 0 Diesel Fuel Filter/Water Separator with In-Filter Heater.
200-M 0 Hastings 200-M has been obsoleted and replaced by Baldwin 200-M. 0 0 0 0 Marine Diesel Fuel/Water Separator-UL Listed.
200-MFV 0 Hastings 200-MFV has been obsoleted and replaced by Baldwin 200-MFV. 0 0 0 0 Two Diesel Fuel Filter/Water Separators Manifolded with Shut-Off Valves
200-MMV 0 Hastings 200-MMV has been obsoleted and replaced by Baldwin 200-MMV. 0 0 0 0 0 2 Diesel Fuel/Water Separators Manifolded with Shut-Off Valves U.L. Listed. 0 0 0
200-W30 0 Hastings 200-W30 has been obsoleted and replaced by Baldwin 200-W30. 0 0 0 0 0 0 0 Diesel Fuel Filter/Water Separator (30 Micron) 0 0 0
201-30 Hastings 201-30 has been obsoleted and replaced by Baldwin 201-30. 0 DAHL Fuel Element 0 0 0
201-W Hastings 201-W has been obsoleted and replaced by Baldwin 201-W. 0 0 0 DAHL Fuel Element 0 0 0
300-DHRAP5 0 Hastings 300-DHRAP5 has been obsoleted and replaced by Baldwin 300-DHRAP5. 0 0 0 0 0 0 0 0 0 Two DAHL 300 units mounted on dolly (parallel arrangement). 0 0 0
300-DHRAS5 0 Hastings 300-DHRAS5 has been obsoleted and replaced by Baldwin 300-DHRAS5. 0 0 0 0 0 0 0 Two DAHL 300 units mounted on dolly (series flow arrangement). 0 0 0
300-H 0 Hastings 300-H has been obsoleted and replaced by Baldwin 300-H. 0 0 0 0 0 0 Diesel Fuel/Water Separator with In-Filter Heater.
66 Hastings 66 has been obsoleted and replaced by Baldwin 66. DAHL Fuel Element
300-M 0 Hastings 300-M has been obsoleted and replaced by Baldwin 300-M. 0 0 0 0 Marine Fuel/Water Separator-UL Listed. Meets U.S. Coast Guard requirements.
300-MFV 0 Hastings 300-MFV has been obsoleted and replaced by Baldwin 300-MFV. 0 0 0 0 Two Diesel Fuel Filter/Water Separators Manifolded with Shut-Off Valves 0 0
300-MFV3 0 Hastings 300-MFV3 has been obsoleted and replaced by Baldwin 300-MFV3. 0 0 0 0 0 0 Three Diesel Fuel Filter/Water Separators Manifolded with Shut-Off Valves
300-MMV 0 Hastings 300-MMV has been obsoleted and replaced by Baldwin 300-MMV. 0 0 0 0 2 Marine Diesel Fuel/Water Separators Manifolded-UL Listed. 0 0
300-MMV3 0 Hastings 300-MMV3 has been obsoleted and replaced by Baldwin 300-MMV3. 0 0 0 0 0 0 0 Three Marine Diesel Fuel Filter/Water Separators Manifolded with Shut-Off Valves 0 0 0
300-W30 Hastings 300-W30 has been obsoleted and replaced by Baldwin 300-W30. 0 0 0 0 0 0 0 Diesel Fuel Filter/Water Separator (30 Micron) 0 0 0
301-30 Hastings 301-30 has been obsoleted and replaced by Baldwin 301-30. 0 DAHL Fuel Element 0 0 0
301-CS 0 Hastings 301-CS has been obsoleted and replaced by Baldwin 301-CS. 0 DAHL Fuel Ele. w/Water Absorb. Media 0 0 0
301-W Hastings 301-W has been obsoleted and replaced by Baldwin 301-W. DAHL Fuel Element 0
500-BP 0 Hastings 500-BP has been obsoleted and replaced by Baldwin 500-BP. 0 0 0 0 Diesel Fuel/Water Separator with Water Sensor Warning Light Kit 0
75 0 Hastings 75 has been obsoleted and replaced by Baldwin 75. 0 0 0 0 Gasoline or Diesel Fuel Filter/Water Separator

687PDC
082700