High Collapse Resistant Hose - HCR | #HCRV-16-YEL


LOADING IMAGES
HCRV-16-YEL

High Collapse Resistant Hose - HCR | #HCRV-16-YEL

Yellow Collapse Resistant Hose


Technical Specifications

  • Hose I.D. (inch): 1
  • Design Factor: 4
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: API 17E, ISO 13628-5
  • Compatible Fitting: HV Series
  • Maximum Operating Pressure: 34.5 MPa, 345 bar, 5000 psi
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Minimum Bend Radius: 11.8 inch, 300 mm
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Inside Diameter: 1 inch, 25 mm
  • Weight: 1.44 lb/ft, 2.15 kg/m
  • Application: Oil & Gas, Subsea BOP Stack
  • Hose Inner Tube Material: Polyamide 11 with 316L SS Carcass
  • Cover Material: Polyurethane
  • Size: -16
  • Notes: Parflex offers an unlimited number of hose assembly configurations. Please contact the Division for part numbers and/or ordering assistance.
  • Collapse Pressure: 6600 psi, 45.6 MPa
  • Hose Reinforcement Material: Braid of Aramid Fiber
  • Outside Diameter: 1.830 inch, 46.4 mm
  • Industry: Oil & Gas
  • Product Style: Subsea BOP Hose

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Parflex HCRV hose is specifically designed to serve the oil & gas market in subsea hydraulic solutions has significantly less twist motion when exerted to max pressure differential. This reduces/eliminates fitting twist that can result in leaks which can ultimately result in downtime and environmental impact.
 
The high-pressure, collapse resistant HCR Hose is constructed with a flexible stainless steel interlocking carcass, a seamless polyamide core tubing, aramid fiber braid reinforcement, and an abrasion- and seawater-resistant perforated polyurethane cover. These features combine to offer a working pressure of 5,000 psi (34.5 MPa) with a 4-to-1 design factor. The industry leading bend radius allows for tight routing. These features combine to offer a solution to withstand the rigors of the oil & gas industry.

Markets:
• Subsea Hydraulics
• Oil & Gas

Features/Benefits:
• Collapse resistant to 10,000 ft seawater at 1.5 design factor per API 17E
• Flexible stainless steel interlocking carcass
• Available in long continuous lengths
• Seamless polyamide core tube handles wide range of media
• Abrasion and seawater resistant polyurethane cover
• Compact bend radius allows for easy routing


Applications:
• Hydraulics
• BOP Stack
• Well Stimulation
• Hydraulic Flying Leads

Technical Specifications:
• Carcass: Interlocking Stainless Steel
• Core tube: Polyamide
• Reinforcement: Aramid Fiber Braid
• Cover: Perforated Polyurethane
• Hose I.D. is nominal
• Hose O.D. is maximum

Note:
• 1.5 design factor for collapse pressure per API 17E
• Contact the Parflex Division for installation depths greater than 10,000 ft.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563