HD6MO5MANC - 2, 3 and 5 Valve instrument manifolds, needle pattern, direct mount - H Series | Parker NA

2, 3 and 5 Valve instrument manifolds, needle pattern, direct mount - H Series | #HD6MO5MANC

HD6MO5MANC

2, 3 and 5 Valve instrument manifolds, needle pattern, direct mount - H Series | #HD6MO5MANC

Compact and lightweight multiple block instrument manifold valves for direct installation to pressure or differential pressure (flow) measurement devices. DIN/IEC 61518 compliant. Pressure ratings up to 6,000 psi (414 bar).


Technical Specifications

  • Number of Valves: 5
  • Options: N/A
  • Configuration: Double Isolate and Inclined Equalise Valve with Vents
  • Seat Material: Metal to Metal
  • Meets Certifications: NACE
  • Body Type: Flat Barstock
  • Specification: 54 MM CTRS Process Connections
  • Additional Options: N/A
  • Packing Material: PTFE
  • Inlet Connection: 1/2 Inch NPT Female
  • Outlet Connection: DIN IEC B Flange
  • Vent Size: 1/4 Inch NPT Female
  • Body Material: 6MO
  • Bolt Material: Carbon Steel
  • Operating Pressure: 6000 PSI / 414 BAR
  • Operating Temperature: PTFE packing: From -54°C to +260°C, From -65°F to +500°F
    Graphite packing: From -54°C to +538°C, From -65°F to +1000°F
  • For Fluid Type: General Gaseous and Liquid Media
  • Mounting Option: Carbon Steel brackets and bolts, Stainless Steel brackets and bolts
  • Additional Options: Contact Parker for the following options:
    Material Options: Alloy M400, Duplex, Super Duplex, Alloy C276, Titanium, Alloy 625, Alloy 825, Carbon Steel
    Inlet Connection options: BSPP, BSPT, Socket Weld, Inverted and PFree connect
    Seat options: Regulating/Metering Tip, Stellite Tip, PCTFE Soft Tip, PEEK Soft Tip
    Operator options: Anti-tamper, Handwheel, T bar locking,
    Other Options: Oxygen clean, Assembly and Test of Free Issue Instrument
Safety Warning

Item Information

Parker's instrumentation manifolds designed typically for direct installation to pressure or differential pressure (flow) measurement devices in a host of critical applications, being fully in conformance to DIN/IEC 61518. The prime purpose is to assist the operation, maintenance, calibration and service of those devices, with functionality including block & bleed, double block & bleed, isolate & calibrate, isolate & vent/drain/bleed, isolate and equalise.

Parker's direct mount instrument manifolds are available in 2, 3 and 5-valve configurations in pressure ratings up to 6,000 psi (414 bar) and in a wide range of materials. Extruded H section or T section are only available in stainless steel.

As standard, Parker manifolds have inlet and outlet interface connections in full accordance with DIN/IEC 61518. For the Manifold to Transmitter interface, the type B connection is standard, type A is optionally available. Parker's manifolds are available with a wide array of connection types and sizes. For the ultimate in safety, reliability, speed, and ease of installation all manifolds can be specified with integral tube connections utilising Parker A-LOK® (Two Ferrule) or CPITM (Single Ferrule) compression fitting technologies. This will also ultimately reduce overall user costs. As standard, these direct mount manifolds are offered with Parker's unique PTFree connectTM style solutions to inlet connections and other ports (such as vent). The PTFree connect™ system enables users to assemble tube lines to any of the manifold ports without the need for PTFE tape or liquid sealant. Manifolds can also be supplied with male connectors using the same thread form as the PTFree connect™. They are provided factory fitted, pin locked and tested.

Industries:
• Oil and Gas
• Chemical
• Petrochemical
• Power Generation
• Nuclear
• Transportation

Features/Benefits:
• Metal-to-metal seats to ensure 100% bubble-tight shut-off
• Secure anti-vibration gland lock nut
• Bonnet locking pin
• Anti-blowout low torque back seating stem
• Gland thrust bush for uniform packing compression and tight sealing
• Ergonomic T-bar handles with positive retention
• Functional colour coded dust caps for identification
• Externally adjustable gland
• Annealed sealing washers guarantee 100% sealing assurance
• Variety of end connections including integral compression fittings for reduced overall user costs
• Long and short pattern designs available
• Wide range of corrosion resistant materials
• Bodies and bonnets fully traceable to original material source
• Certification according to BS EN 10204 3.1 for material and pressure test is available
• A line diagram describing flow paths on the body of all manifolds

 

Applications:
• Pressure, Flow and Level measurement
• Lubrication skids
• Water Treatment
• Chemical injection skids
• Hydraulic systems for wellhead control
• Emergency shut down
• Pumping packages
• Gas booster systems
• Test equipment 

Read More Show Less

CAD Drawings + Files

Part Number
HD6MO5MANC PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516