HDF220A - HDF Series Zero Loss Mechanical Float Condensate Drain | Parker NA

HDF Series Zero Loss Mechanical Float Condensate Drain | #HDF220A

HDF Series Zero Loss Mechanical Float Condensate Drain | #HDF220A

Zero loss mechanical float condensate drains for industrial compressed air and biogas treatment applications.


Technical Specifications

  • Flow Rate: 15000 m³/h (8829 cfm)
  • Operating Pressure: 1-16 barg (15-232 psig)
  • Connection Type: BSPP
  • Port Size: Inlet: 1" / Outlet: ½"
  • Options: Air Vent
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air and Biogas Applications
  • Product Type: Condensate Drain
  • Product Style: External Float Drain
  • Product Series: HDF
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Biogas
  • Operating Temperature: 2 to 60 °C, 35 to 140 °F
  • Electrical Requirements: Not Applicable
  • Materials of Construction: Body: Aluminium
    Float: Plastic
    Lever: Plastic
  • Height: 111.0 mm, 4.4 inch
  • Width: 266.0 mm, 10.5 inch
  • Depth: 108.0 mm, 4.3 inch
  • Weight: 1.9 kg, 4.2 lb
Safety Warning

Item Information

HDF series drains are compact and highly reliable automatic float controlled condensate drains for industrial compressed air and biogas treatment applications. Because the drain never runs completely dry, no air/gas is lost during the discharge process. HDF series condensate drains therefore reduce the waste of compressed air/gas which has a positive effect on the efficiency of the whole system.

Benefits:
• Zero air/gas loss

• Improved reliability due to large cross section outlet valve opening which minimizes the chance of blockage

• A low velocity condensate outlet ensures that no emulsion is created and supports installation of a static oil/water separator

• No need for electrical wiring, as no power supply is required

• Manual drain valve for discharge and operational check fitted as standard

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066