HDPE-43-0250 - OBSOLETE: High Density HDPE Tubing | Parker NA

OBSOLETE: High Density HDPE Tubing | #HDPE-43-0250

HDPE Series Tubing

OBSOLETE: High Density HDPE Tubing | #HDPE Series Tubing OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Standard Pack Qty (ft): 250
  • Tube O.D. (inch): 1/4
  • Specifications Met: n/a
  • Application: Chemical Transfer, Low Pressure Pneumatics
  • Tube Inside Diameter: 4.3 mm, 0.170 inch
  • Tube Outside Diameter: 1/4 inch, 6.4 mm
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Burst Pressure: 1200 psi, 82.7 bar
  • Maximum Operating Temperature: 175 °F, 80 °C
  • Minimum Operating Temperature: -80 °F, -62 °C
  • Minimum Bend Radius: 1-1/2 inch, 3.81 mm
  • Compatible Fitting: Compression, Compress-Align®, Fast & Tite®, Prestolok® (Brass)
  • Media: Air, Chemicals, Water
  • Color: Black
  • Weight: 0.011 lb/ft, 0.016 kg/m
  • Tube Material: Polyethylene (PE)
  • Size: -4
  • Length per Package: 76.2 m, 250 ft
Safety Warning

Item Information

Parker High Density Polyethylene Tubing is ideal for applications that involve chemical transfer, and low-pressure pneumatics due to its cost effective approach and innovative construction. It is manufactured from high strength, high density polyethylene and is recognized as a semi-rigid tubing that is inherently resistant to most chemicals and less easily cut or damaged.



Parker High Density Polyethylene Tubing is an economical system solution that features durability, chemical resistance and a higher burst pressure rating than Series E tubing, matching the expectations that are often presented and required in fluid handling and industrial pneumatic markets.  The higher strength and working pressure of HDPE make is an economical alternative to flexible Nylon tubing.



Markets:  

• Industrial

• Fluid Handling

• Industrial Pneumatic



Features/Benefits:

• Manufactured from high strength, high density polyethylene for lasting, reliable tubing performance

• Semi-rigid tubing that is inherently resistant to most chemicals, less easily cut or damaged and has a higher burst pressure rating than Series E tubing

• Economical system solution



Applications:

• Fluid Handling

• Chemical transfer

• Low-pressure pneumatic



Technical Specifications:

• Working and burst pressures rated at 73°F (23°C)

• For tube support use, reference Catalog 4660 Tubing/Fitting Compatibility Chart

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563