Large Diameter Heavy Duty Custom Made Fire Engine Suction Hose, Series LW701 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Large Diameter Heavy Duty Custom Made Fire Engine Suction Hose, Series LW701

Large Diameter Heavy Duty Custom Made Fire Engine Suction Hose, Series LW701 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Styrene Butadiene Rubber (SBR), Black
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Weight: 0.73 to 2.69 kg/ft, 1.6 to 5.9 lb/ft, 0.22 to 0.82 kg/m
  • Maximum Operating Pressure: 1 MPa, 150 psi, 10.3 bar
  • Vacuum Pressure Rating: 29 inch-Hg, 737 mm-Hg, Full
  • Nominal Hose Inside Diameter: 65 to 150 mm
  • Application: Water
  • Inside Diameter: 2-1/2 to 6 inch, 63.5 to 152.4 mm
  • Hose Reinforcement Material: 2 or 3 Plies of Textile with Wire Helix
  • Minimum Bend Radius: 15 to 36 inch, 381 to 914.4 mm
  • Outside Diameter: 3.125 to 6.750 inch, 79.4 to 171.5 mm
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Length per Package: 100 ft
  • Cover Structure: Wrapped
  • Cover Color: Black
  • Base number: LW701
Safety Warning

Full Product Description

Parker's Series LW701 Large Diameter Heavy Duty Custom Made Fire Engine Suction Hose provides excellent medium pressure, heavy duty service across multiple applications. The wire helix provides full suction capability and flexibility, making the hose easy to handle. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and soft cuffs. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Fire Suppression

Features/Benefits:
• Tube: Black SBR for economical service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.

Applications:
- media
• Water
- usage
• Fire suppression equipment
• Airports
• Municipalities

Industry Standards:
• NFPA 1901, 1962

Safety/Technical:
Design Factor: 4:1
Products Hose I.D. (inch)
LW701-2500 2-1/2
LW701-3000 3
LW701-3500 3-1/2
LW701-4000 4
LW701-4500 4-1/2
LW701-5000 5
LW701-6000 6

687PDC
687583