OBSOLETE: Heavy Steam Trace Bundles - HT-Temptrace™ | Product Series

Filter by

    No filters selected

Number of Tubes

Process Tube Material

Process Tube O.D. (inch)

Tracer Tube O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Heavy Steam Trace Bundles - HT-Temptrace™

OBSOLETE: Heavy Steam Trace Bundles - HT-Temptrace™ OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Number of Tubes: 1 to Multiple
  • Cover Material: Flame Resistant - PVC, TPE, PE & PU, PU, TPR, LDPE, PVDF
  • Maximum Operating Temperature: 204 °C, 400 °F, 400 °F (higher temperature rated designs are available), 204 °C (higher temperature rated designs are available), 355 °F (Process tube temperature at an ambient temperature of 80°F), 179 °C (Process tube temperature at an ambient temperature of 26.6°C)
  • Process Tube Material: Welded Stainless Steel Type 316/316L ASTM A269 (Other Materials available Upon Request. See How to Specify and Order for Details)
  • Process Tube Outside Diameter: 1/8 to 1 inch (metric sizes also available from 2mm to 16mm)
  • Process Tube Wall Thickness: 0.16 to 0.83 inch (metric sizes available from .89mm to 2.5mm)
  • Tracer Tube Material: Seamless Copper Type 122 DHP ASTM B68/B75 (Other Materials available Upon Request. See How to Specify and Order for Details)
  • Tracer Tube Outside Diameter: 1/8 to 1 inch (Metric sizes available from 2 mm to 16 mm)
  • Tracer Tube Wall Thickness: 0.16 to 0.83 inch (Metric sizes available from 0.89 mm to 2.5 mm)
  • Nominal Outside Diameter: 1.1 to 1.7 inch
  • Minimum Bend Radius: 8 to 13 inch
  • Horizontal Support Center Length Requirements: 5 to 6 ft when installed horizontally.
  • Vertical Support Center Height Requirements: 10 to 15 ft when installed vertically.
  • Cover Color: Black (Other colors available upon request. See How to Specify & Order for Details.)
Safety Warning

Full Product Description

Parflex HT - Heavy Steam Trace Bundles consist of a single process tube and tracer, a non-hygroscopic glass fiber thermal insulation that provides minimum heat loss and a tough, black, 105°C-rated, flame-resistant PVC (FR-PVC) jacket that protects the tubing against corrosive atmospheres, water, oils, acids, alkalies and most chemicals. Direct tracer to process tube contact produces higher process tube temperatures than the light trace product, making the HT - Heavy Steam Trace Tubing an optimal solution for applications that require elevated temperatures. Such applications include pressure transmission and analyzer sample lines carrying heavy oils or distillates, gases or vapors. For ordering information and specific product details, please review the literature listed under the Product Support tab.

Markets:
• Chemical Processing and Refineries

Features/Benefits:
• Air-spaced, cross wrapped applied non-hygroscopic fiberglass thermal insulation provides minimum heat loss
• Flame-resistant PVC jacket protects the tubing against corrosive atmospheres, water, oils, acids, alkalies and most chemicals
• Direct tracer to process tube contact produces higher process tube temperatures than the light trace product
• Each tube in every length of Parflex Temptrace™ is pressure tested prior to shipment to assure the instrument engineer a high-quality, reliable, trouble-free product
• Accessories are available for connecting multiple lengths of steam trace bundles and sealing bundle ends

Applications:
• Pressure transmission
• Analyzer sample lines carrying heavy oils or distillates, gases or vapors

Technical Specifications:
• Tubing: Type 122 DHP Seamless Copper and 316/316L Welded Stainless Steel are standard
• Designed to be used with steam pressures of 15 PSIG (1 BAR) to 230 PSIG (15.8 BAR)
• Maintains process tube temperatures from 200°F (93°C), at -40°F (-40°C) ambient, to 355°F (179°C), at 80°F (26.6°C) ambient, with product surface temperatures of less than 140°F (60°C) at 80°F (26.6°C) ambient
• Standard product has a Maximum Temperature Rating (MTR*) of 400°F (204.4°C)
• Maximum Temperature Rating is the maximum allowable temperature of the tracing fluid; temperatures in excess of this may damage the product or alter its performance

Related Documents

×
Products Number of Tubes Process Tube Material Process Tube O.D. (inch) Tracer Tube O.D. (inch)
HT-20435A-10430 1 Welded Stainless Steel Type 316/316L ASTM A269 1/4 1/4
HT-20635A-10430 1 Welded Stainless Steel Type 316/316L ASTM A269 3/8 1/4
HT-20835A-10430 1 Welded Stainless Steel Type 316/316L ASTM A269 1/2 1/4
HT-20635A-10632 1 Welded Stainless Steel Type 316/316L ASTM A269 3/8 3/8
HT-20835A-10632 1 Welded Stainless Steel Type 316/316L ASTM A269 1/2 3/8
HT-20435B-10430 2 Welded Stainless Steel Type 316/316L ASTM A269 1/4 1/4
HT-20635B-10430 2 Welded Stainless Steel Type 316/316L ASTM A269 3/8 1/4
HT-20835B-10430 2 Welded Stainless Steel Type 316/316L ASTM A269 1/2 1/4
HT-20635B-10632 2 Welded Stainless Steel Type 316/316L ASTM A269 3/8 3/8
HT-20835B-10632 2 Welded Stainless Steel Type 316/316L ASTM A269 1/2 3/8

687PDC
687563