Helical Hydraulic Rotary Actuator - Helac PTNG (Europe) | Parker NA

Helical Hydraulic Rotary Actuator - Helac PTNG (Europe) | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Helical Hydraulic Rotary Actuator - Helac PTNG (Europe) Helical Hydraulic Rotary Actuator - Helac PTNG (Europe) Helical Hydraulic Rotary Actuator - Helac PTNG (Europe) Helical Hydraulic Rotary Actuator - Helac PTNG (Europe)

Helical Hydraulic Rotary Actuator - Helac PTNG (Europe)

The Helac PowerTilt PTNG rotary actuator, Excavator attachments, tilt angles up to 180°

Technical Specifications

  • Product Type: Helical
  • Product Series: PTNG
  • Rotation Angle: 120-180 °
  • Weight: 26-411 kg
  • Operating Pressure: 207 bar, 3000 psi
  • Torque Rating: 930-44300 Nm, 8200-392000 lb-inch, 2470-111800 Nm
Safety Warning

Full Product Description

Have a tight work space? Working off a hill? Add a Helac PowerTilt tilting coupler to your machine and eliminate the need for extra machines on the jobsite and increase your productivity over 50%. The new standard for all machines should be the ability to position your bucket up to 180 degrees instead of moving the entire machine. Whether your jobsite requires site development, setting underground utilities, or clearing ditches, the Helac PowerTilt® is the versatile tool for multiple attachments and is engineered for durability and performance. PowerTilt® uses Helac’s innovative sliding-spline operating technology to convert linear piston motion into powerful shaft rotation. Available for equipment up to 110,000 lbs in nine sizes with standard rotation of up to 180 degrees, each PowerTilt® model is designed for a specific class of machinery and individually customized to fit the carrier.

Markets:
Excavator attachements

Features/Benefits:
• Tilt any bucket or attachment up to 180 degrees
• Tilt your attachment instead of moving the entire machine
• Reduce manual labor and increase productivity by 50-75%
• Eliminate extra equipment on the jobsite
• Increase the precision of your cut and carefully distribute material
• Eliminate service and maintenance issues with fully enclosed rotary actuator technology

PowerTilt Next Generation Benefits:
• Most compact in the market
• Lowest weight to load ratio in the market
• Integral Rotary Union for Coupler - Eliminates hoses and hose guards, simplified hose routings
• Reduced Weight - Better stability, decreased fuel costs
• Improved Holding Force - Increased productivity
• Hardened Seal and Bearing Surfaces - Reduced cost of ownership, longer life
• Integrated Cross-Port Relief Valve - Overload protection
• Versatile Coupler Configurations - Available with common couplers, adaptable to a variety of buckets and attachments

PowerTilt Applications:
• Finish grading
• Underground utilities
• Trench safety
• Erosion control
• Metering and fill material
• Road construction and maintenance
• Landscaping
• Brushcutting
• Demolition

Related Documents

×
Products Model Number
69800-H PTA 4,5 Foot Kit
72682-H PTA 50 Foot Kit
72690-P041 PTA 50
72828 PTA 100 Foot Kit
72890-P041 PTA 30
72895-H PTA 30 Foot Kit
72926-H PTA 30 Manifold KJit
73019-P041 PTA 180
73079-H PTA 70 Foot Kit
73090-P041 PTA 70
73170-P041 PTA 100
73271 PTA 50 Manifold Kit
73351-H PTA 180 Foot Kit
74816 PTA 70 Manifold Kit
74821 PTA 100 Manifold Kit
74823 PTA 180 Manifold Kit
74961-P041 PTA 4,5

687PDC
687940