Helical Hydraulic Rotary Actuator - Helac L20-Series | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Helical Hydraulic Rotary Actuator - Helac L20-Series

Helical Hydraulic Rotary Actuator - Helac L20-Series

The Helac L20 Series is a cost-effective helical hydraulic rotary actuator, easily designed into a wide range of applications. Helac’s hydraulic rotary actuators feature extremely high thrust capacity and high shock resistance with 180° rotation.

Technical Specifications

  • Product Type: Helical
  • Rotation Angle: 180 °
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Drive Torque: 4500 to 39000 lb-inch, 509 to 4407 Nm
  • Holding Torque: 11800 to 93200 lb-inch, 1333 to 10532 Nm
  • Straddle Moment: 22500 to 280000 lb-inch, 2543 to 31640 Nm
  • Cantilever Moment: 12000 to 140000 lb-inch, 1356 to 15820 Nm
  • Radial Load Capacity: 3050 to 21000 lb, 1383 to 9526 N
  • Axial Load Capacity: 1100 to 3900 lbs, 499 to 1769 N
  • Displacement: 8.05 to 65.7 inch3 180° Rotation, 131.9 to 1076.6 inch3 180° Rotation
  • Weight: 27 to 169 lbs, 12.2 to 76.7 kg
  • Mounting Type: Foot
  • Brand: Helac
  • Division: Cylinder Division
  • Industry: Hydraulic
  • Application: Hydraulic, Agriculture, Material Handling, Industrial, Work Truck
  • Technology: Hydraulics
  • Product Series: L20 Series
  • Torque Rating: 4500 to 39000 inch-lbs
  • Operating Pressure: 3000 psi
  • Maximum Output Torque: Varies per Model. See Catalog for Specifications.
  • Height: Varies per Model. See Catalog for Specifications.
  • Width: Varies per Model. See Catalog for Specifications.
  • Length: Varies per Model. See Catalog for Specifications.
Safety Warning

Full Product Description

Parker Helac L20 Series helical hydraulic rotary actuator is a cost-effective solution that can easily be designed into a wide range of applications. Helac’s helical, hydraulic sliding spline technology is non self-locking while providing high shock resistance with 180 degree rotation and high-holding torque for demanding applications. Functioning as a rotating device, mounting bracket and load bearing structure the L20 Series eliminates the need for external bearing systems, brakes or locking devices. Five standard sizes with torque output up to 39,000 in-lbs at 3,000 psi.



Markets:

Agriculture

Construction

Energy

Marine

Material Handling

Military

Mining

Truck/Trailer



Feature and Benefits:

Powerful – High torque, high bearing capacity

Durable – Moving parts enclosed, suitable for harsh environments

Compact – High power density, fits in tight spaces

Holds Position – Zero internal leakage, smooth operation, no external brake required

Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials

Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage



Applications:

Steering

Boom positioning

Drill positioning

Platform, basket and jib rotation

Conveyor positioning

Davit rotation

Mast / hatch positioning

Access ramp deploy

Attachment rotation

Shotcrete nozzle rotation

Pipe handling

Brush positioning



For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.

Related Documents

×
Products Model Number
26612 L20-15-E-FT-180-S1-O-H
27340 L20-4.5-E-FT-180-S1-C-H
27349 L20-8.2-E-FT-180-S1-C-H
27350 L20-15-E-FT-180-S1-C-H
27354 L20-39-E-FT-180-S2-C-H
27590 L20-8.2-E-FT-180-S1-O-H
27595 L20-4.5-E-FT-180-S1-O-H
27970 L20-15-M-FT-180-S1-C-H
27990 L20-8.2-M-FT-180-S1-C-H
28010 L20-15-M-FT-180-S1-O-H
28015 L20-8.2-M-FT-180-S1-O-H
28090 L20-4.5-M-FT-180-S1-C-H
28095 L20-4.5-M-FT-180-S1-O-H
29934 L20-39-E-FT-180-S2-O-H
32008 L20-25-M-FT-180-S2-C-H
32011 L20-25-E-FT-180-S2-O-H
32012 L20-25-E-FT-180-S2-C-H
32602 L20-25-M-FT-180-S2-O-H
34065 L20-39-M-FT-180-S2-C-H
36823 L20-39-M-FT-180-S2-O-H
37109 L20-4.5-E-FT-180-S1-C-H
37110 L20-4.5-E-FT-180-S1-O-H
37111 L20-4.5-M-FT-180-S1-C-H
37112 L20-4.5-M-FT-180-S1-O-H
37120 L20-8.2-E-FT-180-S1-C-H
37121 L20-8.2-E-FT-180-S1-O-H
37124 L20-8.2-M-FT-180-S1-C-H
37125 L20-8.2-M-FT-180-S1-O-H
37199 L20-15-E-FT-180-S1-O-H
37203 L20-15-E-FT-180-S1-C-H
37204 L20-15-M-FT-180-S1-C-H
37205 L20-15-M-FT-180-S1-O-H

687PDC
687492