HEPA Filter - Keddeg Series | Parker NA

HEPA Filter - Keddeg Series | Product Series

Filter by

    No filters selected

Fits

Height (cm)

Height (inch)

Length (cm)

Length (inch)

Width (cm)

Width (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

HEPA Filter - Keddeg Series

HEPA Filter - Keddeg Series

Keddeg’s High Efficiency Particulate Arrestance (HEPA) filters remove 99.97 percent of 0.30-micron particulate from the air.

Technical Specifications

  • Application: Cabin Air
  • Brand: Keddeg
  • Product Type: Air Filter
  • Technology: Filtration
  • For Fluid Type: Air
  • Filter Efficiency Rating: n/a Contact us
  • Flow Rate: n/a Contact us
  • Height: - Contact us, - Contact us
  • Length: - Contact us, - Contact us
  • Materials of Construction: Contact afd.info@parker.com for details
  • Maximum Operating Pressure: n/a Contact us, n/a Contact us
  • Media: Contact afd.info@parker.com for details
  • Micron Rating: n/a Contact us
  • Weight: n/a Contact us, n/a Contact us
  • Width: - Contact us, - Contact us
  • For Use With: 737, 757, A318, A319, A320, A321, A330, A340, 7
Safety Warning

Full Product Description

Keddeg’s High Efficiency Particulate Arrestance (HEPA) filters remove 99.97 percent of 0.30-micron particulate from the air. This particulate size is the most difficult size for a filter to remove, ensuring particles of other sizes in the same air stream are removed at a higher efficiency.
Features/Benefits:
Efficiency: 99.97 percent on 0.30-micron particulate
Applications:
Boeing and Embraer aircraft HEPA filtration

687PDC
731421