HF42H10VQ - Replacement Elements - HF2/HF3/HF4 | Parker NA

Replacement Elements - HF2/HF3/HF4 | #HF42H10VQ

HF42H10VQ

Replacement Elements - HF2/HF3/HF4 | #HF42H10VQ

These filter elements offer contamination protection for hydraulic systems ranging in use from standard power units to complex automotive systems.


Technical Specifications

  • Filter Element Type: HF4 Cartridge
  • Length: Double
  • Micron Rating: 10 Micron Absolute
  • Options: High Collapse
  • Media Material: Multilayered microglass with epoxy coated mesh support
  • Seal Material: Fluorocarbon
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter Element
Safety Warning

Item Information

Designed to meet the very specialized requirements of the automotive industry, utilizing the same, high quality, high efficiency Microglass media as fitted to the standard filters. Microglass media available as 3, 5, 10 or 20 micron (ßx ≥ 200). Media is supported both up and downstream and the whole assembly is bonded resulting in a 20 bar collapse rating. End caps and support tube are tin plated giving excellent corrosion protection.

HF2 4” and 8” Long. 3, 5, and 10 micron element with ß ≥ 200 and dual stage filtering media for up to 40% increased dirt holding capacity.
HF3 8” Long. 3, 5, and 10 micron element with b ≥ 200 and dual stage filtering media for up to 40% increased dirt holding capacity.
HF4 10", 20", and 30" Long. 3, 5, and 10 micron with ß ≥ 200 and dual stage filtering media for up to 40% increased dirt holding capacity.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Wind Energy -Filtration Solutions Brochure
×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile Hydraulic and Fuel Filtration Division

16810 County Rd 2

Metamora

OH

USA

43540

Phone

1 419 644 4311

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502