OBSOLETE: High Performance HFSR Rubber-Covered Hose | #HFSR06


LOADING IMAGES
HFSR06

OBSOLETE: High Performance HFSR Rubber-Covered Hose | #HFSR06 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose Length: Random Lengths
  • Hose I.D. (inch): 3/8
  • Cover Material: Synthetic Rubber
  • Design Factor: 4:1
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA, SAE J517 and 100R1, Type AT
  • Maximum Operating Pressure: 2611 psi, 18 MPa, 180 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Bend Radius: 2 inch, 51 mm
  • Minimum Operating Temperature: -40 °C
  • Compatible Fitting: 56 Series
  • Application: Industrial, Paving and Road Maintenance, Utility Equipment, Construction Equipment, Material Handling, Refuse, Waste Collection
  • Inside Diameter: 3/8 inch, 10 mm
  • Weight: 0.17 lb/ft, 0.25 kg/m
  • Hose Inner Tube Material: Copolyester
  • Outside Diameter: 0.610 inch, 15.5 mm
  • Size: -6
  • Hose Reinforcement Material: Braid of High Tensile Steel Wire
  • Cover Structure: Smooth
Safety Warning

Item Information

The Parker HFSR Rubber Covered Hybrid® Hose delivers increased oil, ozone and impulse resistance, eased force to flex, a tighter bend radius and improved core compatibility. The HFSR is lightweight (up to 40% lighter than comparable rubber hoses) and durable, making it a prime solution for paving and road maintenance, utility equipment, material handling, and other industrial applications. Its thermoplastic core upholds the HFS recognition of providing cleanest fluid conveyance in the market. HFSR thermoplastic rubber covered hose features long-lengths (up to 500 feet) in a compact design and resists core wash out and erosion, serving as a successful solution in expanding mobile equipment markets.
Markets:
• Construction
• Industrial
• Material Handling

Features/Benefits:
• Long package lengths typical, up to 500 feet, to minimize scrap and unused material
• Increased oil, ozone and impulse resistance for long hose life
•Up to 40% lighter than comparable rubber hoses for ease of installation and reduces system weight
•UV resistant cover to withstand outdoor applications
•Low force to flex for easier routing and increased flexibility
• Low length change under pressure for ease of installation
• Patented process that bonds the core to the reinforcement for a stronger construction that resists kinking and core tube wash out

Applications:
• Utility equipment
• Paving and road maintenance
• Waste and Refuse Trucks

Technical Specifications:

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563