Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
No filters selected
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
HIDRIVE HID5 servo drives have a power rating of 3.5kVA and accept industry standard command signals. They also offers positioner & PLC functions, optional on-board IEC 61131 programming environment, plus expansion boards for fieldbus & additional I/O
HI-DRIVE is a fully digital servo drive/controller for brushless and asynchronous motor control, with output power ratings up to 310kVA and power supply options of 1/3*230VAC to 3*400/480VAC. HI-DRIVE is also able to control induction motors - its target market is where high precision, accuracy, performance, fieldbus connectivity and custom applications are required. HI-DRIVE features several built-in motion control functions, including current, torque and speed control, positioning with trapezoidal profiles, digital lock with variable ratio and phase correction, electronic cam, real-time mode, S-ramp positioning, homing functions and position capture.
An axis card with Power PC 400 MHz micro processor which is able to control up to 32 interpolated axes via CANopen DS402, further enhances the HI-DRIVE servo controller functionality. The HI-DRIVE series is suited to simple as well as extremely sophisticated applications such as printing machines, wood and metal working machines, feeders, palletizers, applications with different interpolated axes and robots.
Markets:
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Processing
• Food & Beverage
Features/Benefits:
• Built-in PLC with ladder and instruction list programming language (256 steps)
• On-board full IEC 61131 programming environment
• Safety relay optional CAT.3 EN 954-1
• ATEX certified versions available, for use in or in connection with potentially explosive environments
• CE + UL/cUL Listed
Applications:
• Printing machines
• Wood working machines
• Metal working machines
• Feeders
• Palletizers
• Gantry Robots
HID5 Servo Drive Technical Specifications:
• Power Output Rating : 3.5kVA
• Configurable feedback input / second encoder input
• Communications : RS232, RS422/485, SBCCan, EtherCAT, CANopen DS402, Profibus DP (optional)
• Operating Modes :
- torque / - speed / - positioner with trapezoidal profile and S-ramps / - electronic gear
- electronic cam / - digital lock with variable ratio and phase correction
• Expansion boards available for EtherCAT, Profibus-DP and I/O expansion
• Configuration Software : MotionWiz with Oscilloscope function, real time and debugging features / LogicLab
• 4 Digital Inputs / 2 Digital Outputs / 1 Analog Input / 1 Analog Output
• 1 Auxiliary Encoder Input / 1 Auxiliary Encoder Output
• Internal Braking Resistor (models up to 45A)
• DC bus connection to clamping board is possible
• Built-in EMC filter (HID2...HID10, HID75...HID450)
• Built-in three-phased line choke (HID75...HID155)
Compliance, Certifications & Safety |
---|
HIDRIVE CE Certification |
Products | ATEX Rated | Fieldbus Protocol | Second Encoder Input Option | Option Board (slot 1) | Option Board (slot 2) | Option Board (slot 3) | Additional Safety Option | Static Memory Option | UL Certification | ATEX Rated | Fieldbus Protocol | Second Encoder Input Option | Option Board (slot 1) | Option Board (slot 2) | Option Board (slot 3) | Additional Safety Option | Static Memory Option | UL Certification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HID5SS | No | SBC CAN | SinCos (1Vpp) | None | None | None | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SSUL | No | SBC CAN | SinCos (1Vpp) | None | None | None | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SSM | No | SBC CAN | SinCos (1Vpp) | None | None | None | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SSMUL | No | SBC CAN | SinCos (1Vpp) | None | None | None | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSR | No | SBC CAN | SinCos (1Vpp) | None | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SSRUL | No | SBC CAN | SinCos (1Vpp) | None | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SSRM | No | SBC CAN | SinCos (1Vpp) | None | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SSRMUL | No | SBC CAN | SinCos (1Vpp) | None | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSP | No | SBC CAN | SinCos (1Vpp) | None | None | Profibus DP Communications | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SSPUL | No | SBC CAN | SinCos (1Vpp) | None | None | Profibus DP Communications | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SSPM | No | SBC CAN | SinCos (1Vpp) | None | None | Profibus DP Communications | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SSPMUL | No | SBC CAN | SinCos (1Vpp) | None | None | Profibus DP Communications | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSPR | No | SBC CAN | SinCos (1Vpp) | None | None | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SSPRUL | No | SBC CAN | SinCos (1Vpp) | None | None | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SSPRM | No | SBC CAN | SinCos (1Vpp) | None | None | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SSPRMUL | No | SBC CAN | SinCos (1Vpp) | None | None | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSI | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | None | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SSIUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | None | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SSIM | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | None | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SSIMUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | None | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSIR | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SSIRUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SSIRM | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SSIRMUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSIP | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | Profibus DP Communications | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SSIPUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | Profibus DP Communications | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SSIPM | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | Profibus DP Communications | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SSIPMUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | Profibus DP Communications | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSIPR | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SSIPRUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SSIPRM | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SSIPRMUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | None | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSE5 | No | SBC CAN | SinCos (1Vpp) | None | EtherCAT | None | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__EtherCAT __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SSE5UL | No | SBC CAN | SinCos (1Vpp) | None | EtherCAT | None | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__EtherCAT __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SSE5M | No | SBC CAN | SinCos (1Vpp) | None | EtherCAT | None | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__EtherCAT __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SSE5MUL | No | SBC CAN | SinCos (1Vpp) | None | EtherCAT | None | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__EtherCAT __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSE5R | No | SBC CAN | SinCos (1Vpp) | None | EtherCAT | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__EtherCAT __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SSE5RUL | No | SBC CAN | SinCos (1Vpp) | None | EtherCAT | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__EtherCAT __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SSE5RM | No | SBC CAN | SinCos (1Vpp) | None | EtherCAT | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__EtherCAT __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SSE5RMUL | No | SBC CAN | SinCos (1Vpp) | None | EtherCAT | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__None __4 | 5__EtherCAT __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSII | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | None | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SSIIUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | None | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SSIIM | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | None | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SSIIMUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | None | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSIIR | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SSIIRUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SSIIRM | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SSIIRMUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSIIP | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | Profibus DP Communications | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SSIIPUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | Profibus DP Communications | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SSIIPM | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | Profibus DP Communications | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SSIIPMUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | Profibus DP Communications | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSIIPR | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SSIIPRUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SSIIPRM | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SSIIPRMUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | I/O Expansion (8DI+8DO) | Profibus DP Communications | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__I/O Expansion (8DI+8DO) __5 | 6__Profibus DP Communications __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSIE5 | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | EtherCAT | None | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__EtherCAT __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SSIE5UL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | EtherCAT | None | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__EtherCAT __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SSIE5M | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | EtherCAT | None | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__EtherCAT __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SSIE5MUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | EtherCAT | None | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__EtherCAT __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSIE5R | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | EtherCAT | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__EtherCAT __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SSIE5RUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | EtherCAT | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__EtherCAT __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SSIE5RM | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | EtherCAT | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__EtherCAT __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SSIE5RMUL | No | SBC CAN | SinCos (1Vpp) | I/O Expansion (8DI+8DO) | EtherCAT | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__I/O Expansion (8DI+8DO) __4 | 5__EtherCAT __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSC1 | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 1.5 axes (with CANopen DS402) | None | None | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 1.5 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SSC1UL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 1.5 axes (with CANopen DS402) | None | None | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 1.5 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SSC1M | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 1.5 axes (with CANopen DS402) | None | None | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 1.5 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SSC1MUL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 1.5 axes (with CANopen DS402) | None | None | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 1.5 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSC1R | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 1.5 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 1.5 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SSC1RUL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 1.5 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 1.5 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SSC1RM | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 1.5 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 1.5 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SSC1RMUL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 1.5 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 1.5 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSC2 | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 4 axes (with CANopen DS402) | None | None | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 4 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SSC2UL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 4 axes (with CANopen DS402) | None | None | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 4 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SSC2M | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 4 axes (with CANopen DS402) | None | None | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 4 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SSC2MUL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 4 axes (with CANopen DS402) | None | None | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 4 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSC2R | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 4 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 4 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SSC2RUL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 4 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 4 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SSC2RM | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 4 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 4 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SSC2RMUL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 4 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 4 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSC3 | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 32 axes (with CANopen DS402) | None | None | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 32 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SSC3UL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 32 axes (with CANopen DS402) | None | None | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 32 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SSC3M | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 32 axes (with CANopen DS402) | None | None | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 32 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SSC3MUL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 32 axes (with CANopen DS402) | None | None | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 32 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SSC3R | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 32 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 32 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SSC3RUL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 32 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 32 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SSC3RM | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 32 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 32 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SSC3RMUL | No | SBC CAN | SinCos (1Vpp) | Axis Card for up to 32 axes (with CANopen DS402) | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__SinCos (1Vpp) __3 | 4__Axis Card for up to 32 axes (with CANopen DS402) __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SE | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | None | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SEUL | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | None | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SEM | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | None | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SEMUL | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | None | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |
HID5SER | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | No | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__No __9 |
HID5SERUL | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__No __8 | 9__Yes __9 |
HID5SERM | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__No __9 |
HID5SERMUL | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | None | Built-in Safety Relay (cat. 3 in acc with EN 954-1) | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__None __6 | 7__Built-in Safety Relay (cat. 3 in acc with EN 954-1) __7 | 8__Yes __8 | 9__Yes __9 |
HID5SEP | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | Profibus DP Communications | None | No | No | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__No __8 | 9__No __9 |
HID5SEPUL | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | Profibus DP Communications | None | No | Yes | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__No __8 | 9__Yes __9 |
HID5SEPM | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | Profibus DP Communications | None | Yes | No | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__Yes __8 | 9__No __9 |
HID5SEPMUL | No | SBC CAN | Quadrature Digital Signals (RS422) | None | None | Profibus DP Communications | None | Yes | Yes | 1__No __1 | 2__SBC CAN __2 | 3__Quadrature Digital Signals (RS422) __3 | 4__None __4 | 5__None __5 | 6__Profibus DP Communications __6 | 7__None __7 | 8__Yes __8 | 9__Yes __9 |