High Flow Precision Pressure Regulators - R230 Series | Product Series

Filter by

    No filters selected

Pressure Control Range (bar)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Flow Precision Pressure Regulators - R230 Series

High Flow Precision Pressure Regulators - R230 Series

R230 pressure regulators are designed for applications that require high flow capacity and accurate process control. 1/4" ported BSPP/NPT. Max P1 pressure 17 bar / P2 ranges 0 to 0.13, 2, 4 & 10 bar. Temp -40° to 71°C. Flow rates up to 37.8 dm³/s

Technical Specifications

  • Product Type: High Flow Precision Pressure Regulator
  • Port Size: 1/4 inch
  • Port Type: BSPP, NPT
  • Flow Rate: 37.8 dm3/sec @ 6.89 bar supply, 80 SCFM @ 100 psig supply
  • Operating Temperature: -40 to 71 °C, -40 to 160 °F
  • Maximum Inlet Pressure Rating: 17 bar, 247 psig
  • Pressure Control Sensitivity: 0.006 bar, 0.087 psig, 0.250 inch-H20, 0.64 cm-H20
  • Pressure Control Range: 0 to 0.13 bar, 0 to 2 bar, 0 to 4 bar, 0 to 10 bar, 0 to 1.8 psig, 0 to 29 psig, 0 to 58 psig, 0 to 145 psig
  • Body Material: Aluminum
Safety Warning

Full Product Description

The R230 providing the highest level of regulation accuracy and repeatability is designed for applications that require high flow capacity and accurate process control. A poppet valve which is balanced by utilising a rolling diaphragm, insures a constant output pressure even during wide supply pressure variations. Stability of regulated pressure is maintained under varying flow conditions through the use of an aspirator tube which adjusts the air supply in accordance with the flow velocity.

Markets
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Adjusting knob
• Diaphragm design for good repeatability, response and sensitivity
• Balanced poppet
• Two full flow gauge ports
• Precise regulation. Will Sense a decrease in downstream pressure as small as 1/4" of water
• High flow capacity. Flows of 37.8 dm3/s attainable with minimal drop
• Stable output. Dampening action of aspiration tube makes regulator insensitive to changes in flow
• On-line maintenance. Can be serviced without removal of air line

Applications
• Gas mixing
• Valve operators
• Positioning cylinders
• Laboratory equipment
• Web tensioning
• Clutch & brake controls
• Roll loading
• Test panels
• Actuators

Related Documents

Literature and Reference Materials
CATALOGUE - Precision Regulators, PDE2542TCUK - EMEA
×
Products Pressure Control Range (bar)
R230G02E 0 - 0.13
R230G02B 0 - 2
R230G02C 0.13 - 4
R230G02D 0.13 - 10

687PDC
A87859