High Flow Pressure Regulator - 09R Series (Large) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Flow Pressure Regulator - 09R Series (Large)

High Flow Pressure Regulator - 09R Series (Large) OBSOLETE

Note: This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Product Type: High Flow Regulator
  • Port Size: 2 inch
  • Gauge Port Size: 1/4 inch
  • Port Type: NPT
  • Maximum Inlet Pressure Rating: 300 psig, 20 bar
  • Operating Temperature: 32 to 150 °F, 0 to 65.5 °C
  • Pressure Control Range: 2 to 125 psig, 0 to 8 bar
  • Flow Rate: 1000 SCFM, 472 dm3/sec
  • Body Material: Die Cast Zinc Alloy
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 10.82 lb, 53 kg
Safety Warning

Full Product Description

Parker 09R non-modular high flow regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. They provide quick response and accurate pressure regulation for the most demanding industrial applications. They are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation.

For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. Pressure regulators transform a fluctuating air supply to a relatively constant reduced air pressure within the operating range of the regulator itself.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Quick response
• Low cost
• Ideally suited for applications where space restrictions are present

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Related Documents

×
Products

687PDC
687577