High pressure ChemJec hose - 2390M - Europe | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure ChemJec hose - 2390M - Europe

High pressure ChemJec hose - 2390M - Europe

Parker 2390M Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 34.5 MPa.

Technical Specifications

  • Industry: Marine, Oil & Gas
  • Hose Inner Tube Material: Fluoropolymer Based Core Tube
  • Brand: Parker
  • Maximum Operating Temperature: 125 °C, 257 °F
  • Minimum Operating Temperature: -40 °F
  • Product Type: Hydraulic Hose, Specialty Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide 12
  • Materials of Construction: Thermoplastic
  • Product Style: High Pressure ChemJec Hose
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Cover Color: Gold
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids
  • Specifications Met: ISO 13628-5
  • Compatible Fitting: 9X Series
  • Weight: 0.93 to 1.19 kg/m, 0.62 to 0.79 lb/ft
  • Inside Diameter: 3/4 to 1 inch, 20.0 to 25.4 mm
  • Maximum Operating Pressure: 280 to 345 bar, 28.0 to 34.5 MPa, 4060 to 5000 psi
  • Application: Subsea BOP
  • Hose Reinforcement Material: High Strength Wire
  • Minimum Bend Radius: 9.843 to 11.024 inch, 250 to 280 mm
  • Outside Diameter: 1.141 to 1.378 inch, 29 to 35 mm
Safety Warning

Full Product Description

Parker Polyflex 2390M Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Marine

Features/Benefits:
• Low dimensional change under pressure and results in excellent response time
• Offshore design factor: 4:1
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Low volumetric expansion hose
• Long length subsea umbilical hose
• Chemical injection hose
• Not recommended for gas applications
• For working pressure up to 34.5 MPa (5.000 psi)

Technical Specifications:
• Core tube: Fluoropolymer based core tube
• Pressure reinforcement : High strength wire
• Cover: PA12
• Colour: Golden
• Temperature Range: -40°C up to +100°C


Related Documents

×
Products Hose I.D. (mm)
2390M-12V38 20
2390M-16V38 25.3

687PDC
687513