High Pressure Hydraulic Couplings

Filter by

No filters selected

Maximum Operating Pressure

Media

Body Material

Application

Fitting Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

High Pressure Hydraulic Couplings


High Pressure Hydraulic Couplings

Parker high pressure hydraulic coupings are designed to handle the increasing pressures requirements for hydraulic systems.


High pressure quick coupling with body size 1/4" for high pressure applications up to 1500 bar. Coupling system with Parker profile.

Viewing 10 of 31

High pressure screw-to-connect quick coupling system with Parker Profile and body size 1/4" or 3/8" for applications up to 1100 bar.

Viewing 10 of 4

Parker's C Series Quick Couplings are available with NPT, BSP and "High Pressure" thread styles with working pressures ranging from 14,500 psi to 29,000 psi.

Viewing 10 of 37

Quick couplings for quick and easy hose assembly for Parker UHP Hose . Couplings are available in a variety of connection styles with working pressures ranging from 15,000 psi to 30,000 psi.

Viewing 10 of 48

Parker's high pressure, connect under pressure 1/4" quick couplers and nipples are ideal for use in hydraulic applications where fluid lines require fast and easy connection and disconnection.

Viewing 10 of 3

Parker's high pressure quick couplers and nipples are ideal for use with hydraulic equipment where high pressure fluid lines require fast and easy connection and disconnection.

Viewing 10 of 2

Parker's high pressure, thread to connect quick couplers and nipples are ideal for fast and easy connection and disconnection of hydraulic hand tools to fluid lines.

Viewing 10 of 8

Parker's high pressure non-spill, flat face hydraulic quick couplers are ideal for use across a variety of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage and limited air inclusion.

Viewing 10 of 5

Parker's high pressure and high flow quick couplers are ideal for use with high pressure hydraulic applications where fluid lines require fast and easy connection and disconnection while providing maximum flow and low pressure drop.

Viewing 10 of 6

Parker's high pressure quick couplers and nipples are ideal for use in hydraulic applications where fluid lines require fast and easy connection and disconnection.

Viewing 10 of 12

Parker's heavy duty thread to connect quick couplers and nipples are used in rugged hydraulic applications where fluid lines require connection and disconnection while either the coupler or nipple are under residual pressure.

Viewing 10 of 57

Parker's high pressure stainless steel, non-spill, flat face hydraulic couplers are available in a wide range of sizes for use in hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage.

Viewing 10 of 169

General purpose, snap-tite design quick couplings for applications where fluid lines up to 4" require fast and easy connection and disconnection. Many sizes, ports and material options.

Viewing 10 of 354

Quick Coupling System with nominal diameter 3 for hydraulic applications. Available in steel.

Viewing 10 of 7

687PDC
687PDC