High Pressure ParLock Multispiral Hoses - ISO 3862 Type R15 - R50TC - R56TC | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure ParLock Multispiral Hoses - ISO 3862 Type R15 - R50TC - R56TC

High Pressure ParLock Multispiral Hoses - ISO 3862 Type R15 - R50TC - R56TC

Parker's ParLock Multispiral Hoses R50TC/R56TC has been developed with the ParLock Interlock technology and for a working pressure of up to 56,0 MPa (R56TC). This hose range offers an excellent solution for extremely dynamic pressure applications.

Technical Specifications

  • Weight: 0.44 to 3.36 lb/ft, 0.65 to 5.00 kg/m
  • Industry: Off-road Machinery
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Product Type: Constant Working Pressure Hose, Hydraulic Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber High Abrasion Resistant, MSHA approved
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Minimum Bend Radius: 4.724 to 17.716 inch, 120 to 450 mm
  • Product Style: ParLock Multispiral
  • Specifications Met: ISO 3862, Type R15
  • Compatible Fitting: V5 Series
  • Inside Diameter: 1/4 to 1-1/4 inch, 6.4 to 31.8 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Maximum Operating Pressure: 500 to 560 bar, 50.0 to 56.0 MPa, 7250 to 8100 psi
  • Application: Agriculture Equipment (with typically large constructions), Mobile Hydraulic Equipment (with typically large constructions)
  • Hose Reinforcement Material: 4 or 6 Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.705 to 2.071 inch, 17.9 to 52.60 mm
  • Media: Coolants (Glycol, Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils)
Safety Warning

Full Product Description

Parker's High Pressure ParLock Multispiral Hose R50TC/R56TC has been developed with Interlock technology and is the ideal range for mobile hydraulic equipments and agricultural machines. The range consists of ParLock hoses, fittings and assembly equipment combined with Parker's crimping know-how.


Markets:

• Mobile


Features/Benefits:

• Matched hose and fitting system with Interlock technology guarantees an approved and safe combination and the highest quality and safety combined with the longest service life of the final product to the end-users.

• Exceeds ISO 3862 - Type R15

• R50TC/R56TC has a highly abrasion resistant and MSHA approved tough cover (TC). Tough cover offers 80 x greater abrasion resistance than standard cover.

• Constant working pressure of 50.0 MPa (R50TC) and 56.0 MPa (R56TC)

• The hose is suitable for temporary immersion in mineral oil up to 70 °C with frequent inspections.

• Complete ParLock fitting technology across the full range of high pressure ParLock Multispiral hoses providing simpler, quicker and safer hose assembly.

• The Parker High Pressure ParLock skive type hose range is complemented by a full selection of compatible ParLock fittings to ensure a full metal to metal connection of the hose reinforcement with the shell or even with the nipple (external or external plus internal skiving) and are available in steel and stainless steel.


Applications:

• Mobile hydraulic equipment

• Agricultural machines with typically large constructions


Parker's High Pressure ParLock Multispiral Hose R50TC/R56TC is compatible with the Parker ParLock high pressure fitting series V5 (R56TC-6 and R56TC-8 series V4 (R50TC-10 up to -16) series V6 (R50TC-20)

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
R56TC-6 -6 Tough Cover
R56TC-8 -8 Tough Cover
R50TC-10 -10 Tough Cover
R50TC-12 -12 Tough Cover
R50TC-16 -16 Tough Cover
R50TC-20 -20 Tough Cover
R56TC-4 -4 Tough Cover

687PDC
687513