High Pressure ParLock Multispiral Hose CEM69TC - API 7K | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Burst Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure ParLock Multispiral Hose CEM69TC - API 7K

High Pressure ParLock Multispiral Hose CEM69TC - API 7K

Parker ParLock Multispiral hose CEM69TC has been designed for conveyance of cement slurries at high pressure up to 69.0 Mpa. The hose range is comaptible with ParLock skive type fittings series V6.

Technical Specifications

  • Weight: 7.00 kg/m, 4.70 lb/ft
  • Industry: Oil & Gas
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Pressure: 10000 psi, 69.0 MPa, 690 bar
  • Product Type: Hydraulic Hose, Specialty Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber MSHA approved
  • Design Factor: 1:2.25
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Product Style: Cementing Hose, ParLock Multispiral
  • Minimum Bend Radius: 1000 mm, 39.370 inch
  • Specifications Met: API 7K FSL0, ISO 14693.0, ISO 14693
  • Compatible Fitting: V6 Series (internal and external skiving)
  • Inside Diameter: 2 inch, 50.8 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Cementing
  • Hose Reinforcement Material: 6 Spirals of High Tensile Steel Wire
  • Outside Diameter: 2.815 inch, 71.5 mm
  • Media: Air (General Industrial Air), Coolants (Glycol, Coolants (Glycol), Coolants (Polyglycol), Fuels - Check fuel type with our catalogue chart., Mud (Drilling Mud), Petroleum Hydraulic Fluids, Wet Abrasive Powders (Cement)
Safety Warning

Full Product Description

Parker's ParLock Multispiral hose CEM69TC according to API 7K with Interlock technology is designed for cementing hose applications with a flexible connection between the cementing pump manifold and the cementing head for conveyance of cement slurries at high pressure.

Markets:
• Natural Resources

Features:
• Interlock technology
• Reinforcement of six high tensile steel wire
• Highly abrasion resistant Tough Cover
• Design Factor 1:2,25
• MSHA approved
• Antistatic properties

Applications:
• Dedicated for cementing hose applications.

Parker's High Pressure ParLock Multispiral Cementing Hose is compatible with the Parker ParLock skive type fittings V6.

Related Documents

×
Products Hose I.D. (size) Burst Pressure (MPa)
CEM69TC-32 -32 155.3

687PDC
687513