High pressure wire hose - 2390N - Europe | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Cover Color

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure wire hose - 2390N - Europe

High pressure wire hose - 2390N - Europe

Parker 2390N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 49 MPa.

Technical Specifications

  • Weight: 0.17 to 0.79 lb/ft, 0.25 to 1.17 kg/m
  • Industry: Marine, Oil & Gas
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 280 to 490 bar, 4060 to 7105 psi, 28.0 to 49.0 MPa
  • Product Type: Hydraulic Hose, Transfer Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: Subsea BOP Hose
  • Minimum Bend Radius: 2.756 to 11.024 inch, 70 to 280 mm
  • Materials of Construction: Thermoplastic
  • Media: Coolants (Glycol), Petroleum Hydraulic Fluids
  • Specifications Met: API 17E, ISO 13628-5
  • Compatible Fitting: 8X Series, E3 Series
  • Inside Diameter: 1/4 to 0.992 inch, 6.4 to 25.2 mm
  • Maximum Operating Temperature: 100 °C (with 8X Series fittings), 55 °C (with E3 Series fittings), 131 °F (with E3 Series fittings), 212 °F (with 8X Series fittings)
  • Application: Subsea BOP
  • Hose Reinforcement Material: High Strength Wire
  • Outside Diameter: 0.528 to 1.375 inch, 13.4 to 34.9 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex 2390N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Marine

Features/Benefits:
• Low dimensional change under pressure
• Smooth bore for low pressure
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Low volumetric expansion hose.
• Long length subsea umbilical hose.
• V12-V16 used for subsea haydraulic controls
• Long length hot-line hose for BOP Systems
• V91: for working pressure up to 44.5 MPa (6.450 psi)
• V12-V16: for working pressure up to 49 MPa (7.105 psi)

Technical Specifications:
• Core tube : Methanol washed PA11 (V91) and Polyamide (V12-V16)
• Pressure reinforcement : High strength wire
• Cover : PA12 (V91) and Polyurethane (V12-V16)
• Colour: Black (V91), Blue (V12), Green (V13), Yellow (V16)
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids.

Related Documents

×
Products Hose I.D. (mm) Cover Color Maximum Operating Pressure
2390N-06V91 9.8 Black 350 BAR
2390N-08V91 12.9 Black 415 BAR
2390N-12V91 19.4 Black 350 BAR
2390N-16V91 25.2 Black 350 BAR
2390N-04V13 6.4 Green 350 BAR
2390N-08V10 12.9 Black 350 BAR
2390N-12V03 19.6 Green 350 BAR
2390N-12V10 19.4 Black 350 BAR
2390N-12V12 19.4 Blue 350 BAR
2390N-12V13 19.4 Green 350 BAR
2390N-12V16 19.4 Yellow 350 BAR

687PDC
687513