High Purity Nitrogen and Dry Air Generators | Product Series

Filter by

    No filters selected

Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Purity Nitrogen and Dry Air Generators High Purity Nitrogen and Dry Air Generators High Purity Nitrogen and Dry Air Generators High Purity Nitrogen and Dry Air Generators High Purity Nitrogen and Dry Air Generators High Purity Nitrogen and Dry Air Generators

High Purity Nitrogen and Dry Air Generators

Ideal for analytical instruments that require high purity nitrogen and air. Produces a continuous supply of high purity nitrogen (99.999%) and dry air.

Technical Specifications

  • Brand: Parker, domnick hunter
  • Division: Gas Separation and Filtration Division EMEA
  • Outlet Port Size: 1/8 inch, 1/4 inch
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Zero Air Gas Generator
  • Flow Rate: 0.6 L/min (Nitrogen), 1.5 L/min (Dry Air)
  • Electrical Requirements: Yes
  • Gas Type Generated: Nitrogen, Zero Air
  • Gas Purity: > 99.999 %
  • Port Type: Compression
  • Input Voltage: 207 to 253 VAC 50/60 Hz
  • Ambient Temperature: 45 to 113 °F, 5 to 41 °C
  • Inlet Pressure Rating: n/a
  • Outlet Pressure Rating: 72.5 psig Max., 5 barg Max.
  • Specifications Met: n/a
  • Compressor Included: Yes
  • Dew Point: -40 °C (Dry Air)
  • Preventive Maintenance Kit: 12 Month Filter Kit: 606272351, 12 Month Compressor Kit: 606272336 or 12 Month Filter Kit: 606272351, 12 Month Compressor Kit: 606272337 or 12 Month Filter Kit: 606272352, 12 Month Compressor Kit: 606272334 or 12 Month Filter Kit: 606272352
  • Weight: 58 kg, 127.9 lb, 93 kg, 205 lb
  • Height: 842 mm, 33.1 inch, 34.4 inch, 874 mm
  • Width: 13.6 inch, 345 mm
  • Depth: 413 mm, 16.3 inch, 26.1 inch, 663 mm
Safety Warning

Full Product Description

Parker domnick hunter G6 and G7 nitrogen and dry air generators employ robust, field proven technology to produce ultra high purity nitrogen and dry air suitable for chemical analysis applications.



The G6 and G7 generators provide a continuous stream of nitrogen and dry air from a single ‘plug & play’ unit, are extremely quiet in operation and are fully approved for use by major instrumentation manufacturers.



Innovative technology, design and function combine to completely eliminate all other modes of supply, facilitating maximum instrument uptime, attractive return on investment and proven analytical performance.



Features / Benefits



• Ideal for analytical instruments that require high purity nitrogen and air



• Produces a continuous supply of high purity nitrogen 99.999% and dry air



• Integral oil free compressor



• Eliminate inconvenient and potentially dangerous nitrogen cylinders



• Compact, reliable with minimal operator attention and maintenance



• Improve analysis and reproducibility with guaranteed high purity gas



For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate
G6-0-1-0-E Nitrogen: 0.6 l/min, Dry Air: 1.5 l/min
G7-0-1-0-E Nitrogen: 3 l/min, Dry Air: 3 l/min

687PDC
A22066