High Temperature Suction and Return Line Hose 62-300 PSI – 811HT Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Temperature Suction and Return Line Hose 62-300 PSI – 811HT Hose

High Temperature Suction and Return Line Hose 62-300 PSI – 811HT Hose

Parker’s 811HT hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.

Technical Specifications

  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: MSHA, SAE J1942, SAE J517 and 100R4
  • Compatible Fitting: 81 Series, 88 Series, 43 Series (through size 32)
  • Maximum Operating Pressure: up to 21 bar, up to 2.1 MPa, up to 300 psi
  • Vacuum Pressure Rating: 28 inch-Hg, 95 kPa
  • Weight: 0.63 to 2.71 kg/m, 0.42 to 1.82 lb/ft
  • Inside Diameter: 3/4 to 2-1/2 inch, 19 to 63.5 mm
  • Hose Reinforcement Material: Multiple Layers of Spiral Fiber with Wire Helix
  • Size: -12 to -40
  • Minimum Bend Radius: 2-1/2 to 7 inch, 64 to 178 mm
  • Outside Diameter: 1.18 to 3.0 inch, 30 to 76.2 mm
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber MSHA approved
  • Minimum Operating Temperature: -50 °F, -46 °C
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Hose Cover Type: Standard Cover
  • Application: Various
  • Design Factor: 4:1
Safety Warning

Full Product Description

Parker’s 811HT hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications. The 811HT hose is designed, built, and tested to meet SAE J517 100R4 / SAE J1942 performance specifications. Sizes range from ¾” to 2-½” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining

Features/Benefits:
• 62-300 PSI working pressure in different sizes
• Half SAE bend radius for ease of installation and low force to flex
• Temperature range of -55 degrees Fahrenheit to 257 degrees Fahrenheit
• SAE J517 100R4 / SAE J1942 Performance Specifications
• MSHA accepted cover

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 81 series fittings (for -12 to -32)
• 88 series fittings (for -12 to -40)

Related Documents

×
Products Hose I.D. (size)
811HT-12 -12
811HT-16 -16
811HT-20 -20
811HT-24 -24
811HT-32 -32
811HT-40 -40

687PDC
687583