High viscosity silicone lubricant, for installation of elastomer seals, translucent (Super O-Lube, Europe) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High viscosity silicone lubricant, for installation of elastomer seals, translucent (Super O-Lube, Europe) High viscosity silicone lubricant, for installation of elastomer seals, translucent (Super O-Lube, Europe)

High viscosity silicone lubricant, for installation of elastomer seals, translucent (Super O-Lube, Europe)

Parker's Super O-Lube is a general purpose lubricant. It is not a grease, but a high viscosity silicone oil. It can be used as an assembly lubricant for seals made from EPDM, VMQ, FKM, FFKM.

Technical Specifications

  • Color: Translucent
  • Package Type: Tube
  • Size: 57 g
  • Operating Temperature: -55 to 200 °C
  • Industry: General Industrial
  • Division: Prädifa Technology Division
  • Brand: Prädifa
Safety Warning

Full Product Description

Parker Super-O-Lube is a silicone-based lubricant and completes the range compatible with all elastomers (silicone compounds have to be handled carefully; apply only a minimum quantity of Super-O-Lube). This lubricant is noted for its adhesive properties, adhering well to both metal and rubber parts. It exhibits an unusually wide temperature range. Unsaturated compounds, e.g. NBR, are particularly sensitive to ozone cracking unless they are protected with a fine film of grease. Super-O-Lube offers the best results when applied as a thin film and being inert, it is suitable for many media. Super-O-Lube is equally suitable for high pressure and vacuum applications. It is non-toxic and does not jam systems with microfilters (to 30 μm).

Technical Data:

Ingredients: silicone grease
Solidifying point: -33 °C
Flashpoint: +321 °C
Recommended temperature range: -55 °C to +200 °C

Related Documents

×
Products
S-LUBE-00057-EU

687PDC
687424