HL6MO2EXT - 2, 3 and 5 Valve instrument enclosure manifolds, needle pattern - H Series | Parker NA

2, 3 and 5 Valve instrument enclosure manifolds, needle pattern - H Series | #HL6MO2EXT

HL6MO2EXT

2, 3 and 5 Valve instrument enclosure manifolds, needle pattern - H Series | #HL6MO2EXT

Multiple block instrument manifold valves of extended dimensions for installation within instrument protection enclosures. Available in pressure ratings up to 6,000 psi (414 bar) and in a wide range of materials for most service applications.


Technical Specifications

  • Meets Certifications: N/A
  • Outlet Connection: 1/2 Inch NPT Female
  • Options: N/A
  • Mounting Style: Remote
  • Bolt Material: N/A
  • Number of Valves: 2
  • Inlet Connection: 1/2 Inch NPT Female
  • Vent Size: 1/4 Inch NPT Female
  • Seat Material: PTFE
  • Body Material: 6MO
  • Configuration: Isolate and Vent
  • Body Type: Extended Flat Barstock
  • Operating Pressure: 6000 PSI / 414 BAR
  • Seat Material: PTFE
  • Operating Temperature: From -54°C to +538°C, From -65°F to +1000°F
  • For Fluid Type: General Gaseous and Liquid Media
  • Additional Options: Contact Parker for the following options:
    Material Options: Alloy M400, Duplex, Super Duplex, Alloy C276, Titanium, Alloy 625, Alloy 825, Carbon Steel
    Connection options: BSPP, BSPT, Integral Swivel Gauge, Socket Weld, Butt Weld, Inverted and PFree connect
    Seat options: Regulating/Metering Tip, Stellite Tip, PCTFE Soft Tip, PEEK Soft Tip
    Operator options: Anti-tamper, Handwheel, T bar locking,
    Other Options: Bleed Plug, Oxygen clean, Assembly and Test of Free Issue Instrument
Safety Warning

Item Information

Parker's instrumentation manifolds of extended dimensions with all connections and mounting features in their base, designed specifically for installation within instrument protection enclosures for hazardous environments. These manifolds are typically used for direct installation to pressure or differential pressure (flow) measurement devices, being fully in conformance to DIN/IEC 61518. The prime purpose is to assist the operation, maintenance, calibration and service of those devices, with functionality including block & bleed, double block & bleed, isolate & calibrate, isolate & vent/drain/bleed, isolate and equalise. When installed within the enclosure they will also assist the protection of the delicate instrumentation devices from extreme conditions. Available in pressure ratings up to 6000 PSI (414 Bar) and in a wide range of materials for most service applications.

Parker's enclosure manifolds are available with a wide array of connection types and sizes. For the ultimate in safety, reliability, speed, and ease of installation all manifolds can be specified with integral tube connections utilising Parker A-LOK® (Two Ferrule) or CPITM (Single Ferrule) compression fitting technologies. This will also ultimately reduce overall user costs.

Industries:
• Oil and Gas
• Chemical
• Petrochemical
• Power Generation
• Nuclear

Features/Benefits:
• Self-centering non-rotating stem tip for bubble-tight shut-off
• Secure anti-vibration gland lock nut
• Bonnet locking pin
• Anti-blowout low torque back seating stem
• Gland thrust bush for uniform packing compression and tight sealing
• Ergonomic T-bar handles with positive retention
• Functional colour coded dust caps for identification
• Externally adjustable gland
• Annealed sealing washers guarantee 100% sealing assurance
• Variety of end connections including integral compression fittings for reduced overall user costs
• Wide range of corrosion resistant materials
• Bodies and bonnets fully traceable to original material source
• Certification according to BS EN 10204 3.1 for material and pressure test is available
• A line diagram describing flow paths on the body of all manifolds

Applications:
• Pressure, Flow and Level measurement
• Lubrication skids
• Water Treatment
• Chemical injection skids
• Hydraulic systems for wellhead control
• Emergency shut down
• Pumping packages
• Gas booster systems
• Test equipment

Read More Show Less

CAD Drawings + Files

Part Number
HL6MO2EXT PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516