HLBD02 - Remote Grease Hose 3000 psi - HLB | Parker NA

Remote Grease Hose 3000 psi - HLB | #HLBD02

HLBD02

Remote Grease Hose 3000 psi - HLB | #HLBD02

HLBD Grease Hose has a nylon core tube and is more compact than comparable rubber grease hoses. It is designed for grease and lubrication lines in agriculture, construction or mobile equipment.


Technical Specifications

  • Hose I.D. (inch): 1/8
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Specifications Met: ISO 3949, Type R7-1, MSHA, SAE J517 and 100R7
  • Compatible Fitting: CY Series, BU Series (field attachable fitting limited to 120°F), BU Series (BU Series Field Attachable Fitting limited to 120°F)
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 1/2 inch, 13 mm
  • Application: Agriculture Equipment, Industrial Machinery, Lubrication Lines, Transportation, Construction Equipment, Hydraulics, Machine Tools, Mobile Hydraulic Equipment
  • Weight: 0.03 lb/ft, 0.04 kg/m
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Media: Lubricants (Oils), Petroleum Hydraulic Fluids
  • Inside Diameter: 1/8 inch, 3.2 mm
  • Outside Diameter: 0.320 inch, 8.1 mm
  • Size: -2
Safety Warning

Item Information

Parker HLB remote grease hose makes it easy to properly perform quick and effective preventative maintenance on all types of industrial, mobile, and transportation equipment. The grease lines connect grease port locations to a convenient service access panel where grease can be manually distributed throughout the machine, overcoming issues associated with safety and hidden points left ungreased. Experience has shown that if you can't see it, it isn't getting greased.

HLB flexible grease hose is a cost effective way to make sure your application is getting properly lubricated. Historical data has shown that using an HLB remote hose, versus a 1/4" rubber hose, can save $10 to $20 per line in reduced component and installation labor costs. With the ability to properly lubricate multiple points in less time than it takes for one isolated point (80% time savings), the HLB Grease Line Hose is an innovative solution for applications that involve flexible grease lines and grease lubrication systems on various types of mobile equipment. Review the Parker Lubrication brochure on the Product Support tab for more information.

 Markets:
• Fluid Handling
• Agriculture
• Transportation

 Features/Benefits:
• HLB remote lubrication system versus 1/4” rubber hoses can save $10 to $20 per line in reduced component and installation and labor costs
• Unique GK bulkhead hose fittings with integrated nipple can save $5 to $10 per grease zerk connection in unnecessary adapter costs
• Compact 1/8” hoses save hundreds of dollars of waste in your operation by eliminating gallons of unnecessary “in-line” grease versus larger bore rubber hoses
• Lightweight - up to 60% lighter than typical 1/4” rubber hose, resulting in reduced inbound freight costs and equipment weight
• Reduces the potential of 50% to 80% of lubrication related issues on inaccessible bearings
• Can properly lubricate multiple points in less time than it takes for one isolated point (80% time savings)  

 Applications:
• Grease and lubrication lines
• Construction
• Industrial
• Material handling
• Mobile equipment

 Certifications/Compliance:
• MSHA Accepted

 Technical Specifications:
• HLBD02 - perforated; HLB03 - non-perforated
• Not for use as a whip hose on hand-operated grease guns
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563